1375155-2
- Available in:
- Asia
- Latin America
- North America
Faceplate, 2 port, angled, flush mount, black
Specifications
Product classification
Regional Availability | Asia | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Faceplate kit |
Product Series | SL Series |
General Specifications
Application | Used with SL Series outlets |
Color | Black |
Gangs, quantity | 1 |
Mounting | Angled |
Outlet Orientation | Angled |
Port Marking Type | Label |
Total Ports, quantity | 2 |
Dimensions
Height | 69.85 mm | 2.75 in |
Width | 114.3 mm | 4.5 in |
Depth | 5.588 mm | 0.22 in |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Asia | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Faceplate kit |
Product Series | SL Series |
General Specifications
Application | Used with SL Series outlets |
Color | Black |
Gangs, quantity | 1 |
Mounting | Angled |
Outlet Orientation | Angled |
Port Marking Type | Label |
Total Ports, quantity | 2 |
Dimensions
Height | 69.85 mm | 2.75 in |
Width | 114.3 mm | 4.5 in |
Depth | 5.588 mm | 0.22 in |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse