Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760042994 | IR11SP
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
IR11SP 1-port Single Gang Stainless Steel Industrial Faceplate
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Faceplate kit |
| Product Series | M Series |
General Specifications
| ANSI/TIA Category | 5e | 6 | 6A |
| Application | Used with M Series modular information outlet |
| Color | Silver |
| Mounting | Flush |
| Total Ports, quantity | 1 |
Dimensions
| Height | 114.3 mm | 4.5 in |
| Width | 69.85 mm | 2.75 in |
| Receptacle Opening | 27.94 mm | 1.1 in |
Material Specifications
| Material Type | Stainless steel |
Environmental Specifications
| Operating Temperature | -25 °C to +85 °C (-13 °F to +185 °F) |
| Flammability Rating | UL 94 V-0 |
| Qualification Standards | IEC 60529: 2001, IP44 |
| Safety Standard | UL | cUL |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Faceplate kit |
| Product Series | M Series |
General Specifications
| ANSI/TIA Category | 5e | 6 | 6A |
| Application | Used with M Series modular information outlet |
| Color | Silver |
| Mounting | Flush |
| Total Ports, quantity | 1 |
Dimensions
| Height | 114.3 mm | 4.5 in |
| Width | 69.85 mm | 2.75 in |
| Receptacle Opening | 27.94 mm | 1.1 in |
Material Specifications
| Material Type | Stainless steel |
Environmental Specifications
| Operating Temperature | -25 °C to +85 °C (-13 °F to +185 °F) |
| Flammability Rating | UL 94 V-0 |
| Qualification Standards | IEC 60529: 2001, IP44 |
| Safety Standard | UL | cUL |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
