Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760256168 | HFTP-AM-L102-E
Base Product: HFTP-AM
HFTP-AM Customer premises fiber wall outlet, no pigtails, two Duplex LC/UPC adapters with inner shutters
Features and Benefits
- Compact fiber wall outlet for use at the final fiber termination point in the customer premises
- Can be wall mounted and mounted on wall boxes with fixation points of 60mm
- Direct termination with field installable connectors
- Laser safe with in-built individual shutters
Specifications
Product classification
| Product Type | Fiber wall outlet |
| Product Series | HFTP |
| Minimum Order Quantity | 75 |
General Specifications
| Color | White |
| Cover Type | Screw-on |
| Interface Type | LC/UPC |
| Mounting | Wall mount |
| Pigtails Included, quantity | 0 |
| Total Ports, quantity | 1 |
Dimensions
| Height | 104.902 mm | 4.13 in |
| Width | 84.836 mm | 3.34 in |
| Depth | 24.892 mm | 0.98 in |
Material Specifications
| Material Type | LSZH thermoplastic |
Optical Specifications
| Fiber Mode | Singlemode |
Environmental Specifications
| Storage Temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
| Relative Humidity | Up to 93%, non-condensing |
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 75 |
Product classification
| Product Type | Fiber wall outlet |
| Product Series | HFTP |
| Minimum Order Quantity | 75 |
General Specifications
| Color | White |
| Cover Type | Screw-on |
| Interface Type | LC/UPC |
| Mounting | Wall mount |
| Pigtails Included, quantity | 0 |
| Total Ports, quantity | 1 |
Dimensions
| Height | 104.902 mm | 4.13 in |
| Width | 84.836 mm | 3.34 in |
| Depth | 24.892 mm | 0.98 in |
Material Specifications
| Material Type | LSZH thermoplastic |
Optical Specifications
| Fiber Mode | Singlemode |
Environmental Specifications
| Storage Temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
| Relative Humidity | Up to 93%, non-condensing |
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 75 |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
