1-1933668-3
- Available in:
- Australia/New Zealand
- EMEA
- North America
Surface Mount Module, 2 port, alpine white
Specifications
Specifications
Product classification
Regional Availability | Australia/New Zealand | EMEA | North America |
Portfolio | NETCONNECT® |
Product Type | Surface mount module |
Product Series | SL Series |
General Specifications
Application | Used with SL Series outlets |
Color | Alpine white |
Mounting | Surface |
Outlet Orientation | Flat |
Port Marking Type | Label |
Total Ports, quantity | 2 |
Dimensions
Height | 38 mm | 1.496 in |
Width | 73.3 mm | 2.886 in |
Depth | 102.2 mm | 4.024 in |
Material Specifications
Material Type | Polycarbonate |
Environmental Specifications
Environmental Space | Indoor |
Flammability Rating | UL 1863 |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Australia/New Zealand | EMEA | North America |
Portfolio | NETCONNECT® |
Product Type | Surface mount module |
Product Series | SL Series |
General Specifications
Application | Used with SL Series outlets |
Color | Alpine white |
Mounting | Surface |
Outlet Orientation | Flat |
Port Marking Type | Label |
Total Ports, quantity | 2 |
Dimensions
Height | 38 mm | 1.496 in |
Width | 73.3 mm | 2.886 in |
Depth | 102.2 mm | 4.024 in |
Material Specifications
Material Type | Polycarbonate |
Environmental Specifications
Environmental Space | Indoor |
Flammability Rating | UL 1863 |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Customer View Model
Installation Instruction
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Customer Drawing
Customer View Model
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse