Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
1933671-2
- Available in:
- Australia/New Zealand
- EMEA
- North America
Surface Mount Module, 4 port, black
Specifications
Product classification
| Regional Availability | Australia/New Zealand | EMEA | North America |
| Portfolio | NETCONNECT® |
| Product Type | Surface mount module |
| Product Series | SL Series | SLX Series |
General Specifications
| Application | Used with SL, SLX outlets |
| Color | Black |
| Mounting | Surface |
| Outlet Orientation | Flat |
| Port Marking Type | Icon | Label |
| Total Ports, quantity | 4 |
Dimensions
| Height | 38 mm | 1.496 in |
| Width | 142.3 mm | 5.602 in |
| Depth | 116.2 mm | 4.575 in |
Material Specifications
| Material Type | Polycarbonate |
Environmental Specifications
| Environmental Space | Indoor |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL 1863 |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 0.213 kg | 0.47 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Australia/New Zealand | EMEA | North America |
| Portfolio | NETCONNECT® |
| Product Type | Surface mount module |
| Product Series | SL Series | SLX Series |
General Specifications
| Application | Used with SL, SLX outlets |
| Color | Black |
| Mounting | Surface |
| Outlet Orientation | Flat |
| Port Marking Type | Icon | Label |
| Total Ports, quantity | 4 |
Dimensions
| Height | 38 mm | 1.496 in |
| Width | 142.3 mm | 5.602 in |
| Depth | 116.2 mm | 4.575 in |
Material Specifications
| Material Type | Polycarbonate |
Environmental Specifications
| Environmental Space | Indoor |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL 1863 |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 0.213 kg | 0.47 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Customer Drawing
Customer View Model
Installation Instruction
Product Specification
Customer Drawing
Customer View Model
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse
