760259347 | 360DPis-24LC-SM-M
Base Product: G2-ADAPTER-PACKS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
360 Distribution Adapter Pack, Single mode, 12 duplex LC/UPC with internal shutters, Duplex port identification: top row (left to right) 1-6; bottom row (left to right) 7-12
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber adapter pack |
| Product Series | G2 |
General Specifications
| Adapter Color | Blue |
| Adapters, quantity | 12 |
| Body Style | Duplex |
| Color, front | Blue |
| Interface | LC/UPC |
| Interface Feature | Internal shutters |
| Pigtails Included, quantity | 0 |
| Shuttered | Yes |
| Total Ports, quantity | 12 |
Material Specifications
| Alignment Sleeve Material | Zirconia |
Optical Specifications
| Fiber Mode | Singlemode |
Environmental Specifications
| Qualification Standards | IEC 61753-1 | TIA-568.3-D |
| Safety Standard | UL |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber adapter pack |
| Product Series | G2 |
General Specifications
| Adapter Color | Blue |
| Adapters, quantity | 12 |
| Body Style | Duplex |
| Color, front | Blue |
| Interface | LC/UPC |
| Interface Feature | Internal shutters |
| Pigtails Included, quantity | 0 |
| Shuttered | Yes |
| Total Ports, quantity | 12 |
Material Specifications
| Alignment Sleeve Material | Zirconia |
Optical Specifications
| Fiber Mode | Singlemode |
Environmental Specifications
| Qualification Standards | IEC 61753-1 | TIA-568.3-D |
| Safety Standard | UL |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
