760241534 | FD-8-1U-B
Base Product: FD-PANELS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
1RU patch panel which interfaces with MPO-8 ports including QSFP to easily break them out into LC connections. The MPO and shuttered LC ports are both front facing for easy mapping and patching. 10 singlemode MPO-8 and 40 duplex LC ports, Enhanced Method
Features and Benefits
1RU patch panel which interfaces with MPO-8 ports including QSFP to easily break them out into LC connections. The MPO and shuttered LC ports are both front facing for easy mapping and patching. 10 singlemode MPO-8 and 40 duplex LC ports, Enhanced Method B
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber patch panel |
| Product Series | FD |
General Specifications
| Color | Black |
| Interface, front | MPO | LC/UPC |
| Interface Feature, front | Pinned |
| Rack Units | 1 |
| Shelf Movement | Fixed |
| Total Ports, quantity | 40 |
Dimensions
| Height | 44.45 mm | 1.75 in |
| Width | 482.6 mm | 19 in |
| Depth | 292.1 mm | 11.5 in |
Optical Specifications
| Insertion Loss, maximum | 0.6 dB |
Environmental Specifications
| Safety Standard | UL 60950 |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber patch panel |
| Product Series | FD |
General Specifications
| Color | Black |
| Interface, front | MPO | LC/UPC |
| Interface Feature, front | Pinned |
| Rack Units | 1 |
| Shelf Movement | Fixed |
| Total Ports, quantity | 40 |
Dimensions
| Height | 44.45 mm | 1.75 in |
| Width | 482.6 mm | 19 in |
| Depth | 292.1 mm | 11.5 in |
Optical Specifications
| Insertion Loss, maximum | 0.6 dB |
Environmental Specifications
| Safety Standard | UL 60950 |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
