760107078 | 1091B SLT C6A 4/23 U/UTP W1000
Base Product: 1091B
- Available in:
- Asia
- Australia/New Zealand
- Latin America
- North America
GigaSPEED X10D® 1091B ETL Verified Category 6A U/UTP Cable, slate jacket, 4 pair count, 1000 ft (305 m) length, WE TOTE® box
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | Australia/New Zealand | Latin America | North America | 
| Portfolio | SYSTIMAX® | 
| Product Type | Twisted pair cable | 
| Product Brand | GigaSPEED X10D® | 
General Specifications
| Product Number | 1091B | 
| ANSI/TIA Category | 6A | 
| Cable Component Type | Horizontal | 
| Cable Type | U/UTP (unshielded) | 
| Conductor Type, singles | Solid | 
| Conductors, quantity | 8 | 
| Jacket Color | Slate | 
| Pairs, quantity | 4 | 
| Separator Type | Isolator | 
| Transmission Standards | ANSI/TIA-568.2-D | ISO/IEC 11801 Class EA | 
Dimensions
| Cable Length | 304.8 m | 1000 ft | 
| Diameter Over Insulated Conductor | 0.864 mm | 0.034 in | 
| Diameter Over Jacket, nominal | 7.239 mm | 0.285 in | 
| Jacket Thickness | 1.295 mm | 0.051 in | 
| Conductor Gauge, singles | 23 AWG | 
Cross Section Drawing
| Click on image to enlarge. | 
Electrical Specifications
| Characteristic Impedance | 100 ohm | 
| Characteristic Impedance Tolerance | ±15 ohm | 
| dc Resistance Unbalance, maximum | 4 % | 
| dc Resistance, maximum | 7.61 ohms/100 m | 2.32 ohms/100 ft | 
| Dielectric Strength, minimum | 1500 Vac | 2500 Vdc | 
| LP (Limited Power) Rating | 0.5 A | 
| Mutual Capacitance at Frequency | 6.0 nF/100 m @ 1 kHz | 
| Nominal Velocity of Propagation (NVP) | 65 % | 
| Operating Frequency, maximum | 550 MHz | 
| Operating Voltage, maximum | 80 V | 
| Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A | 
Material Specifications
| Conductor Material | Bare copper | 
| Insulation Material | Polyolefin | 
| Jacket Material | PVC | 
| Separator Material | Polyolefin | 
| Separator 2 Material | Polyolefin | 
Mechanical Specifications
| Pulling Tension, maximum | 11.34 kg | 25 lb | 
Environmental Specifications
| Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) | 
| Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) | 
| Environmental Space | Non-plenum | 
| Temperature Rating, UL | 90 °C | 194 °F | 
| Flame Test Method | CMR | 
Packaging and Weights
| Cable weight | 55.508 kg/km | 37.3 lb/kft | 
| Packaging Type | WE TOTE® box | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
Product classification
| Regional Availability | Asia | Australia/New Zealand | Latin America | North America | 
| Portfolio | SYSTIMAX® | 
| Product Type | Twisted pair cable | 
| Product Brand | GigaSPEED X10D® | 
General Specifications
| Product Number | 1091B | 
| ANSI/TIA Category | 6A | 
| Cable Component Type | Horizontal | 
| Cable Type | U/UTP (unshielded) | 
| Conductor Type, singles | Solid | 
| Conductors, quantity | 8 | 
| Jacket Color | Slate | 
| Pairs, quantity | 4 | 
| Separator Type | Isolator | 
| Transmission Standards | ANSI/TIA-568.2-D | ISO/IEC 11801 Class EA | 
Dimensions
| Cable Length | 304.8 m | 1000 ft | 
| Diameter Over Insulated Conductor | 0.864 mm | 0.034 in | 
| Diameter Over Jacket, nominal | 7.239 mm | 0.285 in | 
| Jacket Thickness | 1.295 mm | 0.051 in | 
| Conductor Gauge, singles | 23 AWG | 
Cross Section Drawing
| Click on image to enlarge. | 
Electrical Specifications
| Characteristic Impedance | 100 ohm | 
| Characteristic Impedance Tolerance | ±15 ohm | 
| dc Resistance Unbalance, maximum | 4 % | 
| dc Resistance, maximum | 7.61 ohms/100 m | 2.32 ohms/100 ft | 
| Dielectric Strength, minimum | 1500 Vac | 2500 Vdc | 
| LP (Limited Power) Rating | 0.5 A | 
| Mutual Capacitance at Frequency | 6.0 nF/100 m @ 1 kHz | 
| Nominal Velocity of Propagation (NVP) | 65 % | 
| Operating Frequency, maximum | 550 MHz | 
| Operating Voltage, maximum | 80 V | 
| Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A | 
Material Specifications
| Conductor Material | Bare copper | 
| Insulation Material | Polyolefin | 
| Jacket Material | PVC | 
| Separator Material | Polyolefin | 
| Separator 2 Material | Polyolefin | 
Mechanical Specifications
| Pulling Tension, maximum | 11.34 kg | 25 lb | 
Environmental Specifications
| Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) | 
| Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) | 
| Environmental Space | Non-plenum | 
| Temperature Rating, UL | 90 °C | 194 °F | 
| Flame Test Method | CMR | 
Packaging and Weights
| Cable weight | 55.508 kg/km | 37.3 lb/kft | 
| Packaging Type | WE TOTE® box | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
                                    Documentation & Downloads
                                    
                                
                                Building Information Modeling (BIM) Objects
Calculator
Installation Instruction
Product Specification
Technical Publication
Video
SYSTIMAX GigaSPEED X10D 91B Series Cable Termination Video
     
                    SYSTIMAX GigaSPEED X10D 91B Series Cable Termination Video
                3rd Party Certification - Component
Building Information Modeling (BIM) Objects
Calculator
Installation Instruction
Product Compliance Documentation
Product Specification
Product Sustainability
Technical Publication
Video
SYSTIMAX GigaSPEED X10D 91B Series Cable Termination Video
     
                    SYSTIMAX GigaSPEED X10D 91B Series Cable Termination Video
                
                                    Other Ways to Browse
                                    
                                
                                
                             
                                     
                                                                                     
                             
                             
                             
                             
                             
                             
                             
                             
                             
                            