611426-000 | TDUX-45-INT
- Available in:
- EMEA
TDUX - Inflatable Duct Seal, size 45
Features and Benefits
- Flexible and reliable wraparound inflatable sealing system for cables
- Fast and easy to install or remove, even when water is flowing out of the duct
- Independent of duct or cable ovality
- Water and airtight up to 50 kPa (7 psi)
- Environmentaly friendly, non-toxic and resistant to chemicals
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Cable duct seal |
| Product Series | TDUX |
| Ordering Note | When sealing more than two cables in a duct, seperate orderable TDUX-CL clips are to be used |
Dimensions
| Width | 120 mm | 4.724 in |
| Length | 183 mm | 7.205 in |
| Cable Diameter, maximum | 32 mm | 1.26 in |
| Cable Diameter, minimum | 14 mm | 0.551 in |
| Conduit Inner Diameter, maximum | 45 mm | 1.772 in |
| Conduit Inner Diameter, minimum | 32.5 mm | 1.28 in |
Dimension Drawing
| Click on image to enlarge. |
Environmental Specifications
| Installation temperature | -5 °C to +40 °C (+23 °F to +104 °F) |
Packaging and Weights
| Included | Inflatable bladder with sealing mechanism |
| Packaging quantity | 10 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Product Type | Cable duct seal |
| Product Series | TDUX |
| Ordering Note | When sealing more than two cables in a duct, seperate orderable TDUX-CL clips are to be used |
Dimensions
| Width | 120 mm | 4.724 in |
| Length | 183 mm | 7.205 in |
| Cable Diameter, maximum | 32 mm | 1.26 in |
| Cable Diameter, minimum | 14 mm | 0.551 in |
| Conduit Inner Diameter, maximum | 45 mm | 1.772 in |
| Conduit Inner Diameter, minimum | 32.5 mm | 1.28 in |
Dimension Drawing
| Click on image to enlarge. |
Environmental Specifications
| Installation temperature | -5 °C to +40 °C (+23 °F to +104 °F) |
Packaging and Weights
| Included | Inflatable bladder with sealing mechanism |
| Packaging quantity | 10 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
