760261195 | IFEB-TRAY-12S45-4H-(04)
- Available in:
- EMEA
IFEB Slim Element tray with 12 holders for Smouv splices (45mm), 4mm height
Features and Benefits
- Additional materials required for single cable addition
- Used with IFEB feeder cable seals
- Supplied in pack of 10 pieces
Specifications
Product classification
| Regional Availability | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber splice tray |
| Product Series | IFEB-20 | IFEB-30 | IFEB-40 | IFEB-50 | IFEB-10 |
| Ordering Note | Sold per piece, packed per 4 in paper wrap, MOQ = 48 pieces |
Environmental Specifications
| Installation temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Environmental Space | Indoor |
| Flammability Rating | UL 94 V-0 |
| Qualification Standards | IEC 60529, IP50 | IEC 61753-1 Ed.2 2018 - Category C |
Packaging and Weights
| Packaging quantity | 4 |
| Packaging Type | Paper wrap |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber splice tray |
| Product Series | IFEB-20 | IFEB-30 | IFEB-40 | IFEB-50 | IFEB-10 |
| Ordering Note | Sold per piece, packed per 4 in paper wrap, MOQ = 48 pieces |
Environmental Specifications
| Installation temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Environmental Space | Indoor |
| Flammability Rating | UL 94 V-0 |
| Qualification Standards | IEC 60529, IP50 | IEC 61753-1 Ed.2 2018 - Category C |
Packaging and Weights
| Packaging quantity | 4 |
| Packaging Type | Paper wrap |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
