65273037-00 | 6527 3 037-00
- Available in:
- Australia/New Zealand
- EMEA
Cable Management Patch Cord Minder 1U/19inch
Specifications
Specifications
Product classification
Regional Availability | Australia/New Zealand | EMEA |
Product Type | Horizontal cable management |
General Specifications
Color | Black |
Orientation | Horizontal |
Rack Type | EIA 19 in |
Rack Units | 1 |
Dimensions
Height | 43.942 mm | 1.73 in |
Width | 483.108 mm | 19.02 in |
Depth | 102.108 mm | 4.02 in |
Material Specifications
Material Type | Steel |
Packaging and Weights
Packaging quantity | 1 |
Product classification
Regional Availability | Australia/New Zealand | EMEA |
Product Type | Horizontal cable management |
General Specifications
Color | Black |
Orientation | Horizontal |
Rack Type | EIA 19 in |
Rack Units | 1 |
Dimensions
Height | 43.942 mm | 1.73 in |
Width | 483.108 mm | 19.02 in |
Depth | 102.108 mm | 4.02 in |
Material Specifications
Material Type | Steel |
Packaging and Weights
Packaging quantity | 1 |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse