FGS-ASRI-5F/NS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
FiberGuide® Adapter Kit, Square to 2" Round, 4x4in, 5ft Solid, Yellow
FiberGuide® Design Pro
A configuration tool that allows users to import layouts, design 3D raceways and export detailed drawings and BOMs.
Get access
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Convoluted tube |
| Product Brand | FiberGuide® |
| Product Series | FGS |
General Specifications
| Color | Yellow |
| Orientation | Vertical |
| Section Type | Adapter |
Dimensions
| Height | 1615.7194 mm | 63.611 in |
| Width | 65.0494 mm | 2.561 in |
| Length | 107.569 mm | 4.235 in |
| Tube Outer Diameter | 50.8 mm | 2 in |
| System Dimensions | 102 mm x 102 mm (4 in x 4 in) |
Environmental Specifications
| Flammability Rating | CSA S143 |
| Halogen Characteristics | Blue Angel |
| Safety Standard | CSA |
Packaging and Weights
| Included | Hardware |
| Packaging quantity | 1 |
| Weight, net | 1.264 kg | 2.787 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Convoluted tube |
| Product Brand | FiberGuide® |
| Product Series | FGS |
General Specifications
| Color | Yellow |
| Orientation | Vertical |
| Section Type | Adapter |
Dimensions
| Height | 1615.7194 mm | 63.611 in |
| Width | 65.0494 mm | 2.561 in |
| Length | 107.569 mm | 4.235 in |
| Tube Outer Diameter | 50.8 mm | 2 in |
| System Dimensions | 102 mm x 102 mm (4 in x 4 in) |
Environmental Specifications
| Flammability Rating | CSA S143 |
| Halogen Characteristics | Blue Angel |
| Safety Standard | CSA |
Packaging and Weights
| Included | Hardware |
| Packaging quantity | 1 |
| Weight, net | 1.264 kg | 2.787 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
