Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

NGF-ODF

Base Product
  • Available in:
  • Asia
  • Latin America
  • North America

Next Generation Frame (NGF) ODF Skeleton Frames for holding NGF termination blocks

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of NGF-ODF by selecting options

Loading...
Product
Depth Height Width Regional Availability Product Series Product Type Access Application Color Growth Configuration
NGF-F3MDF7A100-30 NGF-F3MDF7A100-30
Next Generation Frame (NGF) Fiber Main Distribution Frame, front facing, for holding up to 12 blocks, 30 in x 19 in x 7 ft, putty white
483 mm | 19.016 in 2134 mm | 84.016 in 762 mm | 30 in Asia | Latin America | North America NGF Frame Front For use with NGF blocks Putty white Unloaded
NGF-MDF7A100-30 NGF-MDF7A100-30
Next Generation Frame (NGF) Fiber Main Distributiion Frame, front facing, for holding up to 12 blocks, 30 in x 24 in x 7 ft, putty white
610 mm | 24.016 in 2134 mm | 84.016 in 762 mm | 30 in Asia | Latin America | North America NGF Frame Front | Rear For use with NGF blocks Putty white Unloaded
NGF-SLM7A100 NGF-SLM7A100
Next Generation Frame (NGF) Fiber Slim ODF Rack, front/side access, for holding up to 6 blocks, 19 in x 19 in x 7 ft, putty white
483 mm | 19.016 in 2134 mm | 84.016 in 483 mm | 19.016 in Asia | Latin America | North America NGF Frame Front | Side For use with NGF blocks Putty white Unloaded
NGFB-F3MDF7A100-30 NGFB-F3MDF7A100-30
Next Generation Frame (NGF) Fiber Main Distribution Frame, front facing, for holding up to 12 blocks, 30 in x 19 in x 7 ft, black
483 mm | 19.016 in 2134 mm | 84.016 in 762 mm | 30 in Asia | Latin America | North America NGFB Frame Front For use with NGF blocks Black Unloaded
NGFB-MDF7A100-30 NGFB-MDF7A100-30
Next Generation Frame (NGF) Fiber Main Distributiion Frame, front/rear access, for holding up to 12 blocks, 30 in x 24 in x 7 ft, black
483 mm | 19.016 in 2134 mm | 84.016 in 762 mm | 30 in Asia | Latin America | North America NGFB Frame Front | Rear For use with NGF blocks Black Unloaded
NGFB-MDF7A144-30 NGFB-MDF7A144-30
Next Generation Frame (NGF) Fiber Main Distributiion Frame, front/rear access, for holding up to 12 blocks, 30 in x 24 in x 7 ft, black
483 mm | 19.016 in 2134 mm | 84.016 in 762 mm | 30 in Asia | Latin America | North America NGFB Frame Front | Rear For use with NGF blocks Black Unloaded
NGFB-MDF7A288-42 NGFB-MDF7A288-42
Next Generation Frame (NGF) Fiber Main Distribution Frame, front/rear access, for holding up to 12 blocks, 42 in x 24 in x 7 ft, black
483 mm | 19.016 in 2134 mm | 84.016 in 1067 mm | 42.008 in Asia | Latin America | North America NGFB Frame Front | Rear For use with NGF blocks Black Unloaded
Features and Benefits
CommScope's next generation frame (NGF) product line has fiber frames designed to fit a variety of network applications. Each frame option is designed with an emphasis on superior cable management and ease of use, including features such as ample trough space for cable and jumpers, easy access to connectors and storage for jumpers. The frame sections are shipped from the factory fully equipped with all cable management hardware including integrated jumper slack storage.

NGF Frame types:

NGF FMDF
The zone 4 rated fiber main distributing frame (FMDF) is the cornerstone of the NGF product line. The footprint of the frame is GR-449-CORE, Issue 2 compliant. This innovative frame has six 5-inch horizontal troughs for a total of 30 inches of horizontal trough space. This abundant trough space minimizes fiber pile up and congestion leading to easier jumper traceability and removal. The frame has 12 fiber termination block (FTB) mounting positions equally divided between vertical columns on the left and right sides of the frame.

NGF F3MDF
The zone 4 rated front facing fiber main distributing frame (F3MDF) is designed for single-sided access applications and may be mounted up against a wall or back-to-back to save floor space. Unlike the FMDF, the more compact F3MDF is equipped with a single 9-inch horizontal trough on the front. The F3MDF has 12 fiber termination block (FTB) mounting positions equally divided between vertical columns on the left and right sides of the frame.

NGF Slim rack
The fiber slim rack is designed for lower density applications than the FMDF or F3MDF. It has six fiber termination block (FTB) mounting positions and is designed for single-sided access applications. The slim rack is intended for use in a single frame application and should not be used in a multi-frame lineup.

​​​​​​​
  • Superior cable management protects cables and connectors, reducing re-configuration time and saving maintenance costs, improving reliability
  • Accessibility provided by features such as sliding adapter packs have a significant impact on network reconfiguration time
  • Accommodates excellent cross-connect and good interconnect applications combined with great future growth potential

Product classification

Regional Availability Asia | Latin America | North America
Product Type Frame
Product Series NGF | NGFB

General Specifications

Application For use with NGF blocks
Color Black | Putty white
Growth Configuration Unloaded
Mounting Concrete floor | Raised floor

Ordering Tree

Click on image to enlarge.

Material Specifications

Finish Powder coated
Material Type Steel

Environmental Specifications

Environmental Space Indoor

Packaging and Weights

Included Cable management
Packaging quantity 1
Packaging Type Crate | Pallet

Product classification

Regional Availability Asia | Latin America | North America
Product Type Frame
Product Series NGF | NGFB

General Specifications

Application For use with NGF blocks
Color Black | Putty white
Growth Configuration Unloaded
Mounting Concrete floor | Raised floor

Ordering Tree

Click on image to enlarge.

Material Specifications

Finish Powder coated
Material Type Steel

Environmental Specifications

Environmental Space Indoor

Packaging and Weights

Included Cable management
Packaging quantity 1
Packaging Type Crate | Pallet

Product Specification

Product Specification