VHLP3-11W-3WH/A

0.9m | 3 ft ValuLine® High Performance Low Profile Antenna, single-polarized, 10.125–11.700 GHz, UBR100 flange, white antenna, composite broadband grey radome without flash, standard pack—one-piece reflector

Product Classification  
Brand   ValuLine®
Product Type   Microwave antenna
   
General Specifications  
Antenna Type   VHLP - ValuLine® High Performance Low Profile Antenna, single-polarized
Diameter, nominal   0.9 m | 3 ft
Packing Standard pack
Radome Color   Gray
Radome Material   Composite Broadband
Reflector Construction   One-piece reflector
Antenna Input   UBR100
Antenna Color   White
Antenna Type   VHLP - ValuLine® High Performance Low Profile Antenna, single-polarized
Diameter, nominal   0.9 m | 3 ft
Flash Included   No
Polarization   Single
   
Electrical Specifications  
Operating Frequency Band 10.125 – 11.700 GHz
Beamwidth, Horizontal   2.0 °
Beamwidth, Vertical   2.0 °
Boresite Cross Polarization Discrimination (XPD) 30 dB
Electrical Compliance   Brazil Anatel Class 2   |   Canada SRSP 310.5   |   ETSI 302 217 Class 3   |   US FCC Part 101A @ 10.55–10.7 GHz   |   US FCC Part 101A @ 10.7–11.7 GHz   |   US FCC Part 101B @ 10.125–11.7 GHz
Front-to-Back Ratio 64 dB
Gain, Low Band   37.8 dBi
Gain, Mid Band 38.4 dBi
Gain, Top Band   39.0 dBi
Operating Frequency Band 10.125 – 11.700 GHz
Radiation Pattern Envelope Reference (RPE) 7164A   |   7166A
Return Loss 17.7 dB
VSWR 1.30
   
Mechanical Specifications  
Fine Azimuth Adjustment   ±15°
Fine Elevation Adjustment   ±15°
Mounting Pipe Diameter   90 mm–120 mm | 3.5 in–4.7 in
Net Weight   17 kg   |   37 lb
Side Struts, Included   0
Side Struts, Optional   1 inboard
Wind Velocity Operational 180 km/h   |   112 mph
Wind Velocity Survival Rating 250 km/h   |   155 mph
   
Wind Forces At Wind Velocity Survival Rating  
Angle α for MT Max   0 °
Axial Force (FA) 2903 N   |   653 lbf
Side Force (FS) 1439 N   |   324 lbf
Twisting Moment (MT) 1179 N-m   |   870 ft lb
Weight with 1/2 in (12 mm) Radial Ice   46 kg   |   101 lb
Zcg with 1/2 in (12 mm) Radial Ice   84 mm   |   3 in
Zcg without Ice   135 mm   |   5 in
   
Wind Forces At Wind Velocity Survival Rating Image  
Click on image below to enlarge.
   
Packed Dimensions  
Gross Weight, Packed Antenna   29.0 kg   |   63.9 lb
Height   1110.0 mm   |   43.7 in
Length   1200.0 mm   |   47.2 in
Volume   0.5 m³
Width   400.0 mm   |   15.7 in
   
Antenna Dimensions And Mounting Information  
Click on image below to enlarge.
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Add Cancel