alert

This product will be discontinued on: October 31, 2019

Replaced By:
CT-13-TUW-Ni6
13 dB, Tapper, 340 – 6000 MHz
For other alternatives, please contact us for more information.
Product Classification  
Product Type   Coaxial splitter
   
General Specifications  
Device Type   Tapper
Interface   N Female
Color   Silver
   
Electrical Specifications  
Operating Frequency Band   1710 – 2700 MHz   |   340 – 960 MHz
3rd Order IMD   -160.0 dBc
3rd Order IMD Test Method   Two +43 dBm carriers
Average Power, maximum   200 W
Coupling   13.0 dB
Coupling Tolerance   ±1.25dB @ 1710–2700 MHz   |   ±1.25dB @ 698–960 MHz   |   ±1.4dB @ 340–698 MHz
Impedance   50 ohm
Insertion Loss at Frequency Band   0.6 dB @ 1710–2700 MHz   |   0.6 dB @ 340–698 MHz   |   0.6 dB @ 698–960 MHz
Peak Power, maximum   3 kW
Reflected Power, maximum   200 W
Return Loss, minimum   20.8 dB
VSWR   1.20
   
Mechanical Specifications  
Coupling Nut Proof Torque   4.50 N-m   |   3.32 ft lb
Inner Contact Plating   Silver
Outer Contact Plating   Trimetal
   
Environmental Specifications  
Application   Indoor/Outdoor
Ingress Protection Test Method   IEC 60529:2001, IP65
Operating Temperature   -35 °C to +85 °C (-31 °F to +185 °F)
Relative Humidity   Up to 100%
   
Dimensions  
Height   25.00 mm   |   0.98 in
Length   141.00 mm   |   5.55 in
Width   43.00 mm   |   1.69 in
Net Weight   260.00 g   |   0.57 lb
   
Packed Dimensions  
Height   40.0 mm   |   1.6 in
Length   180.0 mm   |   7.1 in
Width   90.0 mm   |   3.5 in
Shipping Weight   310.00 g   |   0.68 lb
Volume   648.0 cc
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel