MC-MNT-3XV-TS1

Small Cell mounting kit . Capability of mounting round antenna types on the top or side of a pole or on the side of a building.

General Specifications  
Application   Outdoor
Includes   Brackets   |   Hardware
Package Quantity   1
   
Mechanical Specifications  
Color   Silver
Material Type   Galvanized steel
   
Dimensions  
Compatible Diameter, maximum   91.4 mm   |   3.6 in
Compatible Diameter, minimum   61.0 mm   |   2.4 in
Net Weight   11.6 kg   |   25.6 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel