Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Intra Facility Fiber Cable, OS2, SC/UPC- stub, 48F, 80 m, NGF breakout 96-, 144-position
Regional Availability | Latin America | North America |
Product Type | Fiber distribution cable assembly |
Product Series | IFC |
Connector A, quantity | 48 |
Color, boot A | Blue |
Color, connector A | Blue |
Connector B, quantity | 0 |
Construction Type | Stranded |
Interface, Connector A | SC/UPC |
Interface, Connector B | Unterminated |
Jacket Color | Yellow |
Total Fibers, quantity | 48 |
Cord Length | 80 m | 262.467 ft |
Fiber Mode | Singlemode |
Fiber Type | OS2 |
Insertion Loss, maximum, connector A | 0.2 dB |
Return Loss, minimum, connector A | 55 dB |
Environmental Space | Riser |
Packaging quantity | 1 |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Regional Availability | Latin America | North America |
Product Type | Fiber distribution cable assembly |
Product Series | IFC |
Connector A, quantity | 48 |
Color, boot A | Blue |
Color, connector A | Blue |
Connector B, quantity | 0 |
Construction Type | Stranded |
Interface, Connector A | SC/UPC |
Interface, Connector B | Unterminated |
Jacket Color | Yellow |
Total Fibers, quantity | 48 |
Cord Length | 80 m | 262.467 ft |
Fiber Mode | Singlemode |
Fiber Type | OS2 |
Insertion Loss, maximum, connector A | 0.2 dB |
Return Loss, minimum, connector A | 55 dB |
Environmental Space | Riser |
Packaging quantity | 1 |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |