Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760261321 | PPL-CM-16AU-8AP-2X4-OM4-BEU

Base Product: PROPEL-MODULES

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

Propel ULL Multimode OM4 Conversion Module, (2) MPO-16/APC non-pinned ports rear, (4) MPO-8/APC pinned ports front

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Ultra-low loss (ULL) with Method B Enhanced polarity
  • Can be installed and removed from front or rear of panel
  • Serialized QR code provides easy access to factory optical test results
  • This component requires 2 of the 12 lanes on the Propel Panel blade

Product classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio SYSTIMAX®
Product Type Fiber module
Product Brand Propel
Product Series PPL

General Specifications

Functionality Breakout
Color, front Gray
Color, rear Gray
Data Module Type Fiber Conversion Module
Interface, front MPO
Interface Feature, front Internal shutters | MPO Pinned
Interface, rear MPO
Interface Feature, rear Internal shutters | MPO Non-Pinned
Polarity Method B Enhanced (ULL)
Total Fibers, quantity 32
Total Ports, quantity, front 4
Total Ports, quantity, rear 2

Dimensions

Height 11 mm | 0.433 in
Width 65 mm | 2.559 in
Depth 170 mm | 6.693 in

Optical Specifications

Fiber Mode Multimode
Fiber Type OM4
Insertion Loss, maximum 0.4 dB

Environmental Specifications

Qualification Standards IEC 61753-1 | TIA-568.3-D
Safety Standard UL 62368

Packaging and Weights

Packaging quantity 1

Product classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio SYSTIMAX®
Product Type Fiber module
Product Brand Propel
Product Series PPL

General Specifications

Functionality Breakout
Color, front Gray
Color, rear Gray
Data Module Type Fiber Conversion Module
Interface, front MPO
Interface Feature, front Internal shutters | MPO Pinned
Interface, rear MPO
Interface Feature, rear Internal shutters | MPO Non-Pinned
Polarity Method B Enhanced (ULL)
Total Fibers, quantity 32
Total Ports, quantity, front 4
Total Ports, quantity, rear 2

Dimensions

Height 11 mm | 0.433 in
Width 65 mm | 2.559 in
Depth 170 mm | 6.693 in

Optical Specifications

Fiber Mode Multimode
Fiber Type OM4
Insertion Loss, maximum 0.4 dB

Environmental Specifications

Qualification Standards IEC 61753-1 | TIA-568.3-D
Safety Standard UL 62368

Packaging and Weights

Packaging quantity 1

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification