LSA-PLUS® Junction Box, Low profile, with earthing, 250/7, 70-pairs
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Copper distribution box |
Product Brand | LSA-PLUS® |
Product Series | LSA-PLUS |
General Specifications
Functionality | Connecting |
Color | Gray |
Compatible Interface | LSA-PLUS |
Interface | Unloaded |
Modules, quantity | 7 |
Mounting | Wall mount |
Dimensions
Height | 210 mm | 8.268 in |
Width | 160 mm | 6.299 in |
Depth | 90 mm | 3.543 in |
Material Specifications
Material Type | Plastic |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | EMEA |
Product Type | Copper distribution box |
Product Brand | LSA-PLUS® |
Product Series | LSA-PLUS |
General Specifications
Functionality | Connecting |
Color | Gray |
Compatible Interface | LSA-PLUS |
Interface | Unloaded |
Modules, quantity | 7 |
Mounting | Wall mount |
Dimensions
Height | 210 mm | 8.268 in |
Width | 160 mm | 6.299 in |
Depth | 90 mm | 3.543 in |
Material Specifications
Material Type | Plastic |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse