Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

UQXRVUC7R

Base Product
  • Available in:
  • Asia
  • Australia/New Zealand
  • China
  • Europe
  • India
  • Latin America
  • Middle East/Africa
  • North America

Ultra Low Loss (ULL) OM4 MPO16 APC (Non-Pinned) to Unconnectorized, Fiber Array Cable Assembly, 16-Fiber, Plenum

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Variants

Configure and display product variants of UQXRVUC7R by selecting options

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Part Number Jacket Color Breakout Length/Option Cord Length    
No configured items found.

Product classification

Regional Availability Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa | North America
Portfolio CommScope®
Product Type Fiber array cable assembly
Product Brand Propel | SYSTIMAX ULL
Ordering Note For additional jacket colors, please contact a CommScope Sales Representative | For lengths greater than 999 ft (304 m), orders must be in meters | Minimum length may vary based on cable configuration

General Specifications

Connector A, quantity 1
Color, boot A Black
Color, connector A Green
Connector B, quantity 0
Construction Type Stranded
Furcation Color Aqua
Interface, Connector A MPO-16/APC Female
Interface, Connector B Unterminated
Jacket Color Aqua
Polarity Method B Enhanced (ULL)
Fibers per Subunit, quantity 16
Total Fibers, quantity 16

Dimensions

Breakout Length 12 in | 24 in | 36 in | 48 in | 60 in | 72 in
Cable Assembly Length Range (m) 1 – 304
Cable Assembly Length Range (ft) 2 – 999

Ordering Tree

Click on image to enlarge.

Mechanical Specifications

Cable Retention Strength, maximum 11.24 lb @ 0 ° | 4.40 lb @ 90 °

Optical Specifications

Fiber Mode Multimode
Fiber Type OM4, LazrSPEED®

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Environmental Space Indoor | Plenum

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Below maximum concentration value
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
UK-ROHS Compliant

Product classification

Regional Availability Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa | North America
Portfolio CommScope®
Product Type Fiber array cable assembly
Product Brand Propel | SYSTIMAX ULL
Ordering Note For additional jacket colors, please contact a CommScope Sales Representative | For lengths greater than 999 ft (304 m), orders must be in meters | Minimum length may vary based on cable configuration

General Specifications

Connector A, quantity 1
Color, boot A Black
Color, connector A Green
Connector B, quantity 0
Construction Type Stranded
Furcation Color Aqua
Interface, Connector A MPO-16/APC Female
Interface, Connector B Unterminated
Jacket Color Aqua
Polarity Method B Enhanced (ULL)
Fibers per Subunit, quantity 16
Total Fibers, quantity 16

Dimensions

Breakout Length 12 in | 24 in | 36 in | 48 in | 60 in | 72 in
Cable Assembly Length Range (m) 1 – 304
Cable Assembly Length Range (ft) 2 – 999

Ordering Tree

Click on image to enlarge.

Mechanical Specifications

Cable Retention Strength, maximum 11.24 lb @ 0 ° | 4.40 lb @ 90 °

Optical Specifications

Fiber Mode Multimode
Fiber Type OM4, LazrSPEED®

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Environmental Space Indoor | Plenum

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Below maximum concentration value
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
UK-ROHS Compliant

Product Specification

Product Specification