URV2XQPHF
Base Product
        
            - Available in:
 - Australia/New Zealand
 - Europe
 - Latin America
 - Middle East/Africa
 
Ultra Low Loss OM5, MPO24 (Pinned) to MPO8 QSFP (Unpinned), Fiber Extension Cable Assembly, 24-Fiber, Low Smoke Zero Halogen
                    Configure Product Variants
                
                
                        
    
    
    
    Product Variants
Configure and display product variants of URV2XQPHF by selecting options
                                Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
                                Update your browser for more security, speed, functionality and experience on this site.
                            
| Part Number | Jacket Color | Breakout Length/Option | Cord Length | ||
|---|---|---|---|---|---|
| No configured items found. | |||||
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Australia/New Zealand | Europe | Latin America | Middle East/Africa | 
| Portfolio | CommScope® | 
| Product Type | Fiber array cable assembly | 
| Product Brand | SYSTIMAX ULL | 
| Ordering Note | For additional jacket colors, please contact a CommScope Sales Representative | For lengths greater than 999 ft (304 m), orders must be in meters | Minimum length may vary based on cable configuration | 
General Specifications
| Color, boot A | Red | 
| Color, connector A | Lime green | 
| Color, boot B | Gray | 
| Color, connector B | Lime green | 
| Construction Type | Stranded | 
| Furcation Color | Lime green | 
| Interface, Connector A | MPO-24/UPC Male | 
| Interface, Connector B | MPO-08/UPC Female | 
| Interface Feature, connector B | QSFP configuration | 
| Jacket Color | Lime green | 
| Polarity | Method B Enhanced (ULL) | 
| Total Fibers, quantity | 24 | 
Dimensions
| Cable Assembly Length Range (m) | 3 – 999 | 
| Cable Assembly Length Range (ft) | 10 – 999 | 
Ordering Tree
| Click on image to enlarge. | 
Mechanical Specifications
| Cable Retention Strength, maximum | 11.24 lb @ 0 ° | 4.40 lb @ 90 ° | 
Optical Specifications
| Fiber Mode | Multimode | 
| Fiber Type | OM5, LazrSPEED® | 
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) | 
| Environmental Space | Indoor | Low Smoke Zero Halogen (LSZH) | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
Product classification
| Regional Availability | Australia/New Zealand | Europe | Latin America | Middle East/Africa | 
| Portfolio | CommScope® | 
| Product Type | Fiber array cable assembly | 
| Product Brand | SYSTIMAX ULL | 
| Ordering Note | For additional jacket colors, please contact a CommScope Sales Representative | For lengths greater than 999 ft (304 m), orders must be in meters | Minimum length may vary based on cable configuration | 
General Specifications
| Color, boot A | Red | 
| Color, connector A | Lime green | 
| Color, boot B | Gray | 
| Color, connector B | Lime green | 
| Construction Type | Stranded | 
| Furcation Color | Lime green | 
| Interface, Connector A | MPO-24/UPC Male | 
| Interface, Connector B | MPO-08/UPC Female | 
| Interface Feature, connector B | QSFP configuration | 
| Jacket Color | Lime green | 
| Polarity | Method B Enhanced (ULL) | 
| Total Fibers, quantity | 24 | 
Dimensions
| Cable Assembly Length Range (m) | 3 – 999 | 
| Cable Assembly Length Range (ft) | 10 – 999 | 
Ordering Tree
| Click on image to enlarge. | 
Mechanical Specifications
| Cable Retention Strength, maximum | 11.24 lb @ 0 ° | 4.40 lb @ 90 ° | 
Optical Specifications
| Fiber Mode | Multimode | 
| Fiber Type | OM5, LazrSPEED® | 
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) | 
| Environmental Space | Indoor | Low Smoke Zero Halogen (LSZH) | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
                                    Documentation & Downloads
                                    
                                
                                Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                            
                                    
                                                                                    
                            
                            
                            