1430074 | FPM-07/7-AN016M-VE/45
- Available in:
- Latin America
- North America
Fiber Optic Patch Cord, Multi-fiber, Singlemode, 4 fibers, SC/UPC to SC/UPC, yellow, 16 m
Specifications
Product classification
Regional Availability | Latin America | North America |
Product Type | Fiber distribution cable assembly |
Product Series | FPM |
General Specifications
Connector A, quantity | 4 |
Color, boot A | Blue |
Color, connector A | Blue |
Connector B, quantity | 4 |
Color, boot B | Blue |
Color, connector B | Blue |
Construction Type | Stranded |
Interface, Connector A | SC/UPC |
Interface, Connector B | SC/UPC |
Jacket Color | Yellow |
Total Fibers, quantity | 4 |
Dimensions
Cord Length | 16 m | 52.493 ft |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | OS2 |
Insertion Loss, maximum, connector A | 0.2 dB |
Insertion Loss, maximum, connector B | 0.2 dB |
Return Loss, minimum, connector A | 57 dB |
Return Loss, minimum, connector B | 57 dB |
Environmental Specifications
Environmental Space | Plenum |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |
Product classification
Regional Availability | Latin America | North America |
Product Type | Fiber distribution cable assembly |
Product Series | FPM |
General Specifications
Connector A, quantity | 4 |
Color, boot A | Blue |
Color, connector A | Blue |
Connector B, quantity | 4 |
Color, boot B | Blue |
Color, connector B | Blue |
Construction Type | Stranded |
Interface, Connector A | SC/UPC |
Interface, Connector B | SC/UPC |
Jacket Color | Yellow |
Total Fibers, quantity | 4 |
Dimensions
Cord Length | 16 m | 52.493 ft |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | OS2 |
Insertion Loss, maximum, connector A | 0.2 dB |
Insertion Loss, maximum, connector B | 0.2 dB |
Return Loss, minimum, connector A | 57 dB |
Return Loss, minimum, connector B | 57 dB |
Environmental Specifications
Environmental Space | Plenum |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse