Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Fiber Optic Patch Cord, Multi-fiber, Singlemode, 4 fibers, SC/APC to SC/APC, yellow, 50 m
| Regional Availability | Latin America | North America |
| Product Type | Fiber distribution cable assembly |
| Product Series | FPM |
| Connector A, quantity | 4 |
| Color, boot A | Green |
| Color, connector A | Green |
| Connector B, quantity | 4 |
| Color, boot B | Green |
| Color, connector B | Green |
| Construction Type | Stranded |
| Interface, Connector A | SC/APC |
| Interface, Connector B | SC/APC |
| Jacket Color | Yellow |
| Total Fibers, quantity | 4 |
| Cord Length | 50 m | 164.042 ft |
| Fiber Mode | Singlemode |
| Fiber Type | OS2 |
| Insertion Loss, maximum, connector A | 0.35 dB |
| Insertion Loss, maximum, connector B | 0.35 dB |
| Return Loss, minimum, connector A | 65 dB |
| Return Loss, minimum, connector B | 65 dB |
| Environmental Space | Plenum |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
| Regional Availability | Latin America | North America |
| Product Type | Fiber distribution cable assembly |
| Product Series | FPM |
| Connector A, quantity | 4 |
| Color, boot A | Green |
| Color, connector A | Green |
| Connector B, quantity | 4 |
| Color, boot B | Green |
| Color, connector B | Green |
| Construction Type | Stranded |
| Interface, Connector A | SC/APC |
| Interface, Connector B | SC/APC |
| Jacket Color | Yellow |
| Total Fibers, quantity | 4 |
| Cord Length | 50 m | 164.042 ft |
| Fiber Mode | Singlemode |
| Fiber Type | OS2 |
| Insertion Loss, maximum, connector A | 0.35 dB |
| Insertion Loss, maximum, connector B | 0.35 dB |
| Return Loss, minimum, connector A | 65 dB |
| Return Loss, minimum, connector B | 65 dB |
| Environmental Space | Plenum |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |