Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Intra Facility Fiber Cable, OS2, SC/UPC- stub, 48F, 50 m, NGF breakout 96-, 144-position
| Regional Availability | Latin America | North America |
| Product Type | Fiber distribution cable assembly |
| Product Series | IFC |
| Connector A, quantity | 48 |
| Color, boot A | Blue |
| Color, connector A | Blue |
| Connector B, quantity | 0 |
| Construction Type | Stranded |
| Interface, Connector A | SC/UPC |
| Interface, Connector B | Unterminated |
| Jacket Color | Yellow |
| Total Fibers, quantity | 48 |
| Cord Length | 50 m | 164.042 ft |
| Fiber Mode | Singlemode |
| Fiber Type | OS2 |
| Insertion Loss, maximum, connector A | 0.2 dB |
| Return Loss, minimum, connector A | 55 dB |
| Environmental Space | Riser |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Latin America | North America |
| Product Type | Fiber distribution cable assembly |
| Product Series | IFC |
| Connector A, quantity | 48 |
| Color, boot A | Blue |
| Color, connector A | Blue |
| Connector B, quantity | 0 |
| Construction Type | Stranded |
| Interface, Connector A | SC/UPC |
| Interface, Connector B | Unterminated |
| Jacket Color | Yellow |
| Total Fibers, quantity | 48 |
| Cord Length | 50 m | 164.042 ft |
| Fiber Mode | Singlemode |
| Fiber Type | OS2 |
| Insertion Loss, maximum, connector A | 0.2 dB |
| Return Loss, minimum, connector A | 55 dB |
| Environmental Space | Riser |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |