MA-S8
Base Product: MA
- Available in:
- Asia
- Australia/New Zealand
- Europe
- Latin America
- Middle East/Africa
- North America
Fiber Optic Patch Cord, Multi-fiber, Singlemode, LC/APC to MPO Female, Yellow
Configure Product Variants
Product Variants
Configure and display product variants of MA-S8 by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
| Part Number | Construction | Fiber Count | L2 Fanout Length | L3 Fanout Length | Pulling Sock | Cord Length | ||
|---|---|---|---|---|---|---|---|---|
| No configured items found. | ||||||||
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | Europe | Latin America | Middle East/Africa | North America |
| Product Type | Fiber distribution cable assembly |
| Product Series | MA |
| Ordering Note | 2.0mm cable is only available as Plenum | 2.0mm subunit only available in 4, 8 and 12 fibers | Pulling sock not available on fiber counts 4, 8 or 12 |
General Specifications
| Color, boot A | Green |
| Color, connector A | Green |
| Color, boot B | Black |
| Color, connector B | Green |
| Interface, Connector A | LC/APC |
| Interface, Connector B | MPO Female |
| Jacket Color | Yellow |
Dimensions
| Diameter Over Jacket | 1.2 mm | 0.047 in |
Ordering Tree
| Click on image to enlarge. |
Representative Image
| Click on image to enlarge. |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | OS2 |
| Insertion Loss, maximum, connector A | 0.3 dB |
| Insertion Loss, maximum, connector B | 0.35 dB |
| Return Loss, minimum, connector A | 65 dB |
| Return Loss, minimum, connector B | 65 dB |
Environmental Specifications
| Environmental Space | Plenum |
| Qualification Standards | GR-326 CORE | GR-409 | GR-449-CORE |
Packaging and Weights
| Packaging quantity | 1 |
Product classification
| Regional Availability | Asia | Australia/New Zealand | Europe | Latin America | Middle East/Africa | North America |
| Product Type | Fiber distribution cable assembly |
| Product Series | MA |
| Ordering Note | 2.0mm cable is only available as Plenum | 2.0mm subunit only available in 4, 8 and 12 fibers | Pulling sock not available on fiber counts 4, 8 or 12 |
General Specifications
| Color, boot A | Green |
| Color, connector A | Green |
| Color, boot B | Black |
| Color, connector B | Green |
| Interface, Connector A | LC/APC |
| Interface, Connector B | MPO Female |
| Jacket Color | Yellow |
Dimensions
| Diameter Over Jacket | 1.2 mm | 0.047 in |
Ordering Tree
| Click on image to enlarge. |
Representative Image
| Click on image to enlarge. |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | OS2 |
| Insertion Loss, maximum, connector A | 0.3 dB |
| Insertion Loss, maximum, connector B | 0.35 dB |
| Return Loss, minimum, connector A | 65 dB |
| Return Loss, minimum, connector B | 65 dB |
Environmental Specifications
| Environmental Space | Plenum |
| Qualification Standards | GR-326 CORE | GR-409 | GR-449-CORE |
Packaging and Weights
| Packaging quantity | 1 |
Documentation & Downloads
Installation Instruction
Ordering Guide
Product Specification
Warranty
Installation Instruction
Ordering Guide
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
