Shielded Modular Panel, SL, 1U, 24 port, Gray
Specifications
Product classification
| Regional Availability | EMEA |
| Portfolio | CommScope® |
| Product Type | RJ45 patch panel |
| Product Series | SL Series |
General Specifications
| ANSI/TIA Category | NA |
| Cable Type | Shielded | Unshielded |
| Color | Gray |
| Intelligence Type | Passive |
| Panel Style | Flat |
| Rack Type | EIA 19 in |
| Rack Units | 1 |
| Total Ports, quantity | 24 |
Dimensions
| Height | 44.45 mm | 1.75 in |
| Width | 482.6 mm | 19 in |
| Depth | 17.2 mm | 0.677 in |
| Depth, with cable management | 123.2 mm | 4.85 in |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic | Powder-coated steel |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Packaging Material | Eco-friendly, single-use plastics-free |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Portfolio | CommScope® |
| Product Type | RJ45 patch panel |
| Product Series | SL Series |
General Specifications
| ANSI/TIA Category | NA |
| Cable Type | Shielded | Unshielded |
| Color | Gray |
| Intelligence Type | Passive |
| Panel Style | Flat |
| Rack Type | EIA 19 in |
| Rack Units | 1 |
| Total Ports, quantity | 24 |
Dimensions
| Height | 44.45 mm | 1.75 in |
| Width | 482.6 mm | 19 in |
| Depth | 17.2 mm | 0.677 in |
| Depth, with cable management | 123.2 mm | 4.85 in |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic | Powder-coated steel |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Packaging Material | Eco-friendly, single-use plastics-free |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Template
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Template
Visio Stencil
Warranty
Other Ways to Browse
