760128207 | 360-PM-GS6-2U-48
Base Product: 360-DM-PANELS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
SYSTIMAX 360™ GigaSPEED X10D® PATCHMAX® GS6 Category 6A U/UTP Patch Panel, 48 port
Features and Benefits
                                - Available for use with the DYMO® labeling system
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | SYSTIMAX® | 
| Product Type | RJ45 patch panel | 
| Product Brand | GigaSPEED X10D® | SYSTIMAX 360™ | 
| Product Series | UTG | 
General Specifications
| ANSI/TIA Category | 6A | 
| Cable Type | Unshielded | 
| Color | Cool gray | Satin chrome | 
| Conductor Type | Solid | Stranded | 
| Intelligence Type | iPatch® ready | 
| Modules, quantity | 4 | 
| Panel Style | Straight | 
| Rack Type | EIA 19 in | 
| Rack Units | 2 | 
| Termination Type | IDC | 
| Total Ports, quantity | 48 | 
| Transmission Standards | ANSI/TIA-568.2-D | ISO/IEC 11801 Class EA | 
| Wiring | T568A | T568B | 
Dimensions
| Height | 88.9 mm | 3.5 in | 
| Width | 482.6 mm | 19 in | 
| Depth, with cable management | 266.7 mm | 10.5 in | 
| Compatible Diameter Over Dielectric, maximum | 1.168 mm | 0.046 in | 
| Compatible Diameter Over Dielectric, minimum | 0.762 mm | 0.03 in | 
| Compatible Conductor Gauge, solid | 22-24 AWG | 21 AWG (for CommScope GigaREACH cable only) | 
| Compatible Conductor Gauge, stranded | 22–24 AWG | 
Electrical Specifications
| Current Rating at Temperature | 1.5 A @ 20 °C | 1.5 A @ 68 °F | 
| Dielectric Withstand Voltage, RMS, conductive surface | 1,500 Vac @ 60 Hz | 
| Dielectric Withstand Voltage, RMS, contact-to-contact | 1,000 Vac @ 60 Hz | 
| Insulation Resistance, minimum | 500 mOhm | 
| Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A | 
Material Specifications
| Contact Plating Material | Precious metals | 
| Material Type | High-impact, flame retardant, thermoplastic | Powder-coated steel | 
| Termination Contact Plating | Nickel | 
Mechanical Specifications
| Plug Insertion Life, minimum | 750 times | 
| Plug Insertion Life, test plug | IEC 60603-7 compliant plug | 
| Plug Retention Force, minimum | 133 N | 29.9 lbf | 
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) | 
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Relative Humidity | Up to 95%, non-condensing | 
| Flammability Rating | UL 94 V-0 | 
| Safety Standard | UL | cUL | 
Packaging and Weights
| Packaging Material | Eco-friendly, single-use plastics-free | 
| Packaging quantity | 1 | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | SYSTIMAX® | 
| Product Type | RJ45 patch panel | 
| Product Brand | GigaSPEED X10D® | SYSTIMAX 360™ | 
| Product Series | UTG | 
General Specifications
| ANSI/TIA Category | 6A | 
| Cable Type | Unshielded | 
| Color | Cool gray | Satin chrome | 
| Conductor Type | Solid | Stranded | 
| Intelligence Type | iPatch® ready | 
| Modules, quantity | 4 | 
| Panel Style | Straight | 
| Rack Type | EIA 19 in | 
| Rack Units | 2 | 
| Termination Type | IDC | 
| Total Ports, quantity | 48 | 
| Transmission Standards | ANSI/TIA-568.2-D | ISO/IEC 11801 Class EA | 
| Wiring | T568A | T568B | 
Dimensions
| Height | 88.9 mm | 3.5 in | 
| Width | 482.6 mm | 19 in | 
| Depth, with cable management | 266.7 mm | 10.5 in | 
| Compatible Diameter Over Dielectric, maximum | 1.168 mm | 0.046 in | 
| Compatible Diameter Over Dielectric, minimum | 0.762 mm | 0.03 in | 
| Compatible Conductor Gauge, solid | 22-24 AWG | 21 AWG (for CommScope GigaREACH cable only) | 
| Compatible Conductor Gauge, stranded | 22–24 AWG | 
Electrical Specifications
| Current Rating at Temperature | 1.5 A @ 20 °C | 1.5 A @ 68 °F | 
| Dielectric Withstand Voltage, RMS, conductive surface | 1,500 Vac @ 60 Hz | 
| Dielectric Withstand Voltage, RMS, contact-to-contact | 1,000 Vac @ 60 Hz | 
| Insulation Resistance, minimum | 500 mOhm | 
| Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A | 
Material Specifications
| Contact Plating Material | Precious metals | 
| Material Type | High-impact, flame retardant, thermoplastic | Powder-coated steel | 
| Termination Contact Plating | Nickel | 
Mechanical Specifications
| Plug Insertion Life, minimum | 750 times | 
| Plug Insertion Life, test plug | IEC 60603-7 compliant plug | 
| Plug Retention Force, minimum | 133 N | 29.9 lbf | 
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) | 
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Relative Humidity | Up to 95%, non-condensing | 
| Flammability Rating | UL 94 V-0 | 
| Safety Standard | UL | cUL | 
Packaging and Weights
| Packaging Material | Eco-friendly, single-use plastics-free | 
| Packaging quantity | 1 | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
                                    Documentation & Downloads
                                    
                                
                                Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Product Sustainability
Technical Publication
Template
Visio Stencil
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Product Sustainability
Technical Publication
Template
Visio Stencil
                                    Other Ways to Browse
                                    
                                
                                
                             
                                    