Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Modular Plug Boot, Flat-Oval, 8-Position Plugs, Slim-line, Transparent, 6.2mm Max Cable OD
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Modular plug boot |
| Boot Feature | Color-clip compatible | Pull-tab compatible | Slimline | Snagless |
| Color | Clear |
| Compatible Plug Type | Cat 3 | Cat 5 | Cat 5e |
| Compatible Cable Diameter, maximum | 6.2 mm | 0.244 in |
| Included | Strain relief |
| Packaging quantity | 1000 |
| Packaging Type | Bag | Box |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Modular plug boot |
| Boot Feature | Color-clip compatible | Pull-tab compatible | Slimline | Snagless |
| Color | Clear |
| Compatible Plug Type | Cat 3 | Cat 5 | Cat 5e |
| Compatible Cable Diameter, maximum | 6.2 mm | 0.244 in |
| Included | Strain relief |
| Packaging quantity | 1000 |
| Packaging Type | Bag | Box |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |