Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760259541
Base Product: FT-MP
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Modular Plug Kit, 8 pin configuration, large conductor Cat 6/6A, UTP, 100PC
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Modular plug |
General Specifications
| ANSI/TIA Category | 6 | 6A |
| Cable Type | U/UTP (unshielded) |
| Color | Clear |
| Conductor Type | Solid | Stranded |
| Interface | RJ45 |
| Positions/Loaded Contacts | 8 |
| Termination Type | IDC |
Dimensions
| Compatible Cable Diameter, maximum | 7.24 mm | 0.285 in |
| Compatible Cable Diameter, minimum | 5.5 mm | 0.217 in |
| Compatible Insulated Conductor Diameter, maximum | 1.22 mm | 0.048 in |
| Compatible Insulated Conductor Diameter, minimum | 1.12 mm | 0.044 in |
| Contact Plating Thickness | 1.27 µm |
| Compatible Conductor Gauge, solid | 23 AWG |
| Compatible Conductor Gauge, stranded | 23 AWG |
Material Specifications
| Contact Base Material | Copper alloy |
| Contact Plating Material | Gold over nickel | Phosphor Bronze |
| Material Type | Polycarbonate |
Mechanical Specifications
| Plug Insertion Life, minimum | 750 times |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Relative Humidity | Up to 93%, non-condensing |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL 1863 |
Packaging and Weights
| Packaging quantity | 100 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Modular plug |
General Specifications
| ANSI/TIA Category | 6 | 6A |
| Cable Type | U/UTP (unshielded) |
| Color | Clear |
| Conductor Type | Solid | Stranded |
| Interface | RJ45 |
| Positions/Loaded Contacts | 8 |
| Termination Type | IDC |
Dimensions
| Compatible Cable Diameter, maximum | 7.24 mm | 0.285 in |
| Compatible Cable Diameter, minimum | 5.5 mm | 0.217 in |
| Compatible Insulated Conductor Diameter, maximum | 1.22 mm | 0.048 in |
| Compatible Insulated Conductor Diameter, minimum | 1.12 mm | 0.044 in |
| Contact Plating Thickness | 1.27 µm |
| Compatible Conductor Gauge, solid | 23 AWG |
| Compatible Conductor Gauge, stranded | 23 AWG |
Material Specifications
| Contact Base Material | Copper alloy |
| Contact Plating Material | Gold over nickel | Phosphor Bronze |
| Material Type | Polycarbonate |
Mechanical Specifications
| Plug Insertion Life, minimum | 750 times |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Relative Humidity | Up to 93%, non-condensing |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL 1863 |
Packaging and Weights
| Packaging quantity | 100 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
