CS44ZB Category 6A F/FTP Cable, low smoke zero halogen, gray jacket, 4 pair count, 1640 ft (500 m) length, reel
Specifications
Product classification
| Regional Availability | EMEA |
| Portfolio | NETCONNECT® |
| Product Type | Twisted pair cable |
General Specifications
| Product Number | CS44ZB |
| ANSI/TIA Category | 6A |
| Cable Component Type | Horizontal |
| Cable Type | F/FTP (shielded) |
| Conductor Type, singles | Solid |
| Conductors, quantity | 8 |
| Jacket Color | Gray |
| Pairs, quantity | 4 |
| Transmission Standards | ANSI/TIA-568.2-D | ISO/IEC 11801 Class EA |
Dimensions
| Cable Length | 500 m | 1640.42 ft |
| Cable Length Tolerance | ±5% |
| Diameter Over Insulated Conductor | 1.168 mm | 0.046 in |
| Diameter Over Jacket, nominal | 7.01 mm | 0.276 in |
| Jacket Thickness | 0.635 mm | 0.025 in |
| Conductor Gauge, singles | 23 AWG |
Cross Section Drawing
| Click on image to enlarge. |
Electrical Specifications
| Coupling Attenuation | Type II |
| dc Resistance Unbalance, maximum | 2 % |
| dc Resistance, maximum | 7.61 ohms/100 m | 2.32 ohms/100 ft |
| Mutual Capacitance at Frequency | 4.2 nF/100 m @ 1 kHz |
| Nominal Velocity of Propagation (NVP) | 80 % |
| Operating Frequency, maximum | 500 MHz |
| Operating Voltage, maximum | 80 V |
| Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
| Segregation Class | d |
| Transfer Impedance | Grade 2 |
Electrical Performance
| Click on image to enlarge. | |
| Click on image to enlarge. |
Material Specifications
| Conductor Material | Bare copper |
| Insulation Material | Polyolefin |
| Jacket Material | Low Smoke Zero Halogen (LSZH) |
| Shield (Tape) Material | Polyester/Aluminum shield |
Mechanical Specifications
| Pulling Tension, maximum | 11.34 kg | 25 lb |
Environmental Specifications
| Installation temperature | 0 °C to +50 °C (+32 °F to +122 °F) |
| Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
| Acid Gas Test Method | EN 60754-2 |
| EN50575 CPR Cable EuroClass Fire Performance | B2ca |
| EN50575 CPR Cable EuroClass Smoke Rating | s1a |
| EN50575 CPR Cable EuroClass Droplets Rating | d1 |
| EN50575 CPR Cable EuroClass Acidity Rating | a1 |
| Environmental Space | Low Smoke Zero Halogen (LSZH) |
| Smoke Test Method | IEC 61034-2 |
Packaging and Weights
| Cable weight | 48514.105 kg/km | 32600 lb/kft |
| Packaging Type | Reel |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CENELEC
|
EN 50575 compliant, Declaration of Performance (DoP) available |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Portfolio | NETCONNECT® |
| Product Type | Twisted pair cable |
General Specifications
| Product Number | CS44ZB |
| ANSI/TIA Category | 6A |
| Cable Component Type | Horizontal |
| Cable Type | F/FTP (shielded) |
| Conductor Type, singles | Solid |
| Conductors, quantity | 8 |
| Jacket Color | Gray |
| Pairs, quantity | 4 |
| Transmission Standards | ANSI/TIA-568.2-D | ISO/IEC 11801 Class EA |
Dimensions
| Cable Length | 500 m | 1640.42 ft |
| Cable Length Tolerance | ±5% |
| Diameter Over Insulated Conductor | 1.168 mm | 0.046 in |
| Diameter Over Jacket, nominal | 7.01 mm | 0.276 in |
| Jacket Thickness | 0.635 mm | 0.025 in |
| Conductor Gauge, singles | 23 AWG |
Cross Section Drawing
| Click on image to enlarge. |
Electrical Specifications
| Coupling Attenuation | Type II |
| dc Resistance Unbalance, maximum | 2 % |
| dc Resistance, maximum | 7.61 ohms/100 m | 2.32 ohms/100 ft |
| Mutual Capacitance at Frequency | 4.2 nF/100 m @ 1 kHz |
| Nominal Velocity of Propagation (NVP) | 80 % |
| Operating Frequency, maximum | 500 MHz |
| Operating Voltage, maximum | 80 V |
| Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
| Segregation Class | d |
| Transfer Impedance | Grade 2 |
Electrical Performance
| Click on image to enlarge. | |
| Click on image to enlarge. |
Material Specifications
| Conductor Material | Bare copper |
| Insulation Material | Polyolefin |
| Jacket Material | Low Smoke Zero Halogen (LSZH) |
| Shield (Tape) Material | Polyester/Aluminum shield |
Mechanical Specifications
| Pulling Tension, maximum | 11.34 kg | 25 lb |
Environmental Specifications
| Installation temperature | 0 °C to +50 °C (+32 °F to +122 °F) |
| Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
| Acid Gas Test Method | EN 60754-2 |
| EN50575 CPR Cable EuroClass Fire Performance | B2ca |
| EN50575 CPR Cable EuroClass Smoke Rating | s1a |
| EN50575 CPR Cable EuroClass Droplets Rating | d1 |
| EN50575 CPR Cable EuroClass Acidity Rating | a1 |
| Environmental Space | Low Smoke Zero Halogen (LSZH) |
| Smoke Test Method | IEC 61034-2 |
Packaging and Weights
| Cable weight | 48514.105 kg/km | 32600 lb/kft |
| Packaging Type | Reel |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CENELEC
|
EN 50575 compliant, Declaration of Performance (DoP) available |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Calculator
Declaration of Performance
Product Specification
Product Sustainability
Technical Publication
Building Information Modeling (BIM) Objects
Calculator
Declaration of Performance
Product Compliance Documentation
Product Specification
Product Sustainability
Technical Publication
Other Ways to Browse
