MGS600S
Base Product
- Available in:
- Australia/New Zealand
- China
- Europe
- Latin America
- Middle East/Africa
- North America
GigaSHIELD X10D® M-Series Modular Jack, RJ45, Cat6A Shielded
Configure Product Variants
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Specifications
Product classification
| Regional Availability | Australia/New Zealand | China | Europe | Latin America | Middle East/Africa | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Modular jack |
| Product Brand | GigaSPEED X10D® |
| Product Series | MGS600 |
General Specifications
| ANSI/TIA Category | 6A |
| Cable Type | Shielded |
| Conductor Type | Solid | Stranded |
| Integrated Dust Cover Type | None |
| Mounting | M Series faceplates |
| Termination Tool | JTT Termination tool |
| Termination Type | IDC |
| Transmission Standards | ANSI/TIA-568.2-D | ISO/IEC 11801 Class EA |
| Wiring | T568A | T568B |
Dimensions
| Height | 21.1 mm | 0.831 in |
| Width | 14.44 mm | 0.569 in |
| Depth | 36.8 mm | 1.449 in |
| Compatible Cable Diameter, maximum | 8.5 mm | 0.335 in |
| Compatible Insulated Conductor Diameter, maximum | 1.6 mm | 0.063 in |
| Contact Plating Thickness | 1.27 µm |
| Compatible Conductor Gauge, solid | 22–26 AWG |
| Compatible Conductor Gauge, stranded | 24–26 AWG |
Electrical Specifications
| Contact Resistance, maximum | 20 mOhm |
| Current Rating at Temperature | 1.5 A @ 20 °C | 1.5 A @ 68 °F |
| Dielectric Withstand Voltage, RMS, conductive surface | 1,500 Vac @ 60 Hz |
| Insulation Resistance, minimum | 500 MOhm |
| Remote Powering | Fully supports the safe delivery of power over LAN cabling described by IEEE 802.3bt (Type 4) and complies with the unmating under electrical load requirements prescribed by IEC 60512-99-002 |
| PoE Durability | Supports IEEE 802.3bt Type 4 (90 W) applications greater than 3000 plug to jack mating cycles |
Material Specifications
| Contact Base Material | Beryllium copper |
| Contact Plating Material | Gold |
| IDC Termination Material | Phosphor Bronze |
| Material Type | Polycarbonate | Zamak |
Mechanical Specifications
| Plug Retention Force | 100 N, complies to IEC 60603-7 series |
| Plug to Jack Mating Cycles | Complies to IEC 60603-7 series |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Flammability Rating | UL 94 V-0 |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Regional Availability | Australia/New Zealand | China | Europe | Latin America | Middle East/Africa | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Modular jack |
| Product Brand | GigaSPEED X10D® |
| Product Series | MGS600 |
General Specifications
| ANSI/TIA Category | 6A |
| Cable Type | Shielded |
| Conductor Type | Solid | Stranded |
| Integrated Dust Cover Type | None |
| Mounting | M Series faceplates |
| Termination Tool | JTT Termination tool |
| Termination Type | IDC |
| Transmission Standards | ANSI/TIA-568.2-D | ISO/IEC 11801 Class EA |
| Wiring | T568A | T568B |
Dimensions
| Height | 21.1 mm | 0.831 in |
| Width | 14.44 mm | 0.569 in |
| Depth | 36.8 mm | 1.449 in |
| Compatible Cable Diameter, maximum | 8.5 mm | 0.335 in |
| Compatible Insulated Conductor Diameter, maximum | 1.6 mm | 0.063 in |
| Contact Plating Thickness | 1.27 µm |
| Compatible Conductor Gauge, solid | 22–26 AWG |
| Compatible Conductor Gauge, stranded | 24–26 AWG |
Electrical Specifications
| Contact Resistance, maximum | 20 mOhm |
| Current Rating at Temperature | 1.5 A @ 20 °C | 1.5 A @ 68 °F |
| Dielectric Withstand Voltage, RMS, conductive surface | 1,500 Vac @ 60 Hz |
| Insulation Resistance, minimum | 500 MOhm |
| Remote Powering | Fully supports the safe delivery of power over LAN cabling described by IEEE 802.3bt (Type 4) and complies with the unmating under electrical load requirements prescribed by IEC 60512-99-002 |
| PoE Durability | Supports IEEE 802.3bt Type 4 (90 W) applications greater than 3000 plug to jack mating cycles |
Material Specifications
| Contact Base Material | Beryllium copper |
| Contact Plating Material | Gold |
| IDC Termination Material | Phosphor Bronze |
| Material Type | Polycarbonate | Zamak |
Mechanical Specifications
| Plug Retention Force | 100 N, complies to IEC 60603-7 series |
| Plug to Jack Mating Cycles | Complies to IEC 60603-7 series |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Flammability Rating | UL 94 V-0 |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Customer Drawing
Installation Instruction
Product Specification
Video
Installing the CommScope MGS600S onto a F/UTP cable
Installing the CommScope MGS600S onto a F/UTP cable
Installing the CommScope MGS600S onto a S/FTP cable
Installing the CommScope MGS600S onto a S/FTP cable at 90° angle
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Installing the CommScope MGS600S onto a F/UTP cable
Installing the CommScope MGS600S onto a F/UTP cable
Installing the CommScope MGS600S onto a S/FTP cable
Installing the CommScope MGS600S onto a S/FTP cable at 90° angle
Other Ways to Browse
