HST, NOVUX™ Prodigy™ Hardened Standard Terminal, 2-port Planar 1:2 Splitter, Dielectric flat loose tube cable, 500 ft/152 m, Universal mounting bracket
Build America Buy America (BABA)*
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Features and Benefits
                                - NOVUX™ Prodigy™ Hardened Multi-port Terminals incorporate Hardened connector technology that is designed to withstand the rugged outside plant environment
- Hardened connectors are factory-integrated and environmentally sealed for use in optical drop cable deployments
- NOVUX™ Prodigy™ HST terminals are available with 2 to 12 ports and can be utilized in Single Fiber Point-to-Point (P2P) solutions
- Available with flat dielectric, flat toneable/locatable dielectric, armored or 5mm round cable
- NOVUX™ Prodigy™ smaller terminal size for aesthetics and allowing installation in constrained spaces
- NOVUX™ Prodigy™ terminals are available in Black (RAL# 9005) or Gray (RAL# 7035)
- CommScope Product ID plate with QR code link to product documents and C-Track
- *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
- Plug and play adapter ports ensure rapid cable installment in the outside plant access section of the network
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | EMEA | Latin America | North America | 
| Product Type | Access terminal, with splitter/tap | 
| Product Brand | NOVUX™ | 
| Product Series | HST | 
| Government Requirements | Build America Buy America (BABA) compliant* | 
| Minimum Order Quantity | 1 | 
General Specifications
| Cable Type | Dielectric - Flat - Loose Tube | 
| Cable, quantity | 1 | 
| Distribution Type | 1 x 2 splitter | 
| Drop Port Type | Hardened Prodigy SC/APC | 
| Drop Port, quantity | 2 | 
| Enclosure Color | Black (RAL 9005) | 
| Location of Manufacturing | Waived per BABA waiver for BEAD Program | 
| Mounting | Handhole | Pedestal | Pole | Strand | 
| Port Type | Hardened Prodigy SC/APC | 
| Port, quantity | 2 | 
| Splitter, quantity | 1 | 
| Stub Type | Stub tail | 
Dimensions
| Height | 80 mm | 3.15 in | 
| Width | 79 mm | 3.11 in | 
| Length | 161 mm | 6.339 in | 
| Cable Length, stub | 500 ft (152 m) | 
| Cable Outer Diameter | 4.3 x 8.0 mm (0.17 x 0.31 in) | 
Dimension Drawing
| Click on image to enlarge. | 
Port Configuration
| Click on image to enlarge. | 
Ordering Tree
| Click on image to enlarge. | 
Material Specifications
| Enclosure Material Type | Hardened plastic | 
Optical Specifications
| Fiber Type | G.657.A1/A2 | 
| Operating Wavelength Range | 1260 – 1635 nm | 
| Attenuation Single Ports, maximum | 4.1 dB | 
| Attenuation Cable Coefficient, maximum | 0.30 dB/km @ 1550 nm | 0.40 dB/km @ 1310 nm | 
| Attenuation Splitter, maximum | 3.7 dB | 
| Attenuation Terminal Connectors, maximum | 0.4 dB | 
| Return Loss, Single Ports, minimum | 55 dB | 
Environmental Specifications
| Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) | 
| Relative Humidity | 5%–100%, condensing | 
| Environmental Space | Above ground | Below ground | 
| Qualification Standards | IEC 61753-1, category G | IEC 61753-111-08 (this represents an IEC 60529 IP68 intrusion protection level) | 
| UV Resistance | UV stabilized | 
Packaging and Weights
| Included | Universal mounting bracket | 
| Packaging quantity | 1 | 
| Packaging Type | Box | Universal spool, cardboard: terminal is on top of the spool, stub deploys first | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
Product classification
| Regional Availability | Asia | EMEA | Latin America | North America | 
| Product Type | Access terminal, with splitter/tap | 
| Product Brand | NOVUX™ | 
| Product Series | HST | 
| Government Requirements | Build America Buy America (BABA) compliant* | 
| Minimum Order Quantity | 1 | 
General Specifications
| Cable Type | Dielectric - Flat - Loose Tube | 
| Cable, quantity | 1 | 
| Distribution Type | 1 x 2 splitter | 
| Drop Port Type | Hardened Prodigy SC/APC | 
| Drop Port, quantity | 2 | 
| Enclosure Color | Black (RAL 9005) | 
| Location of Manufacturing | Waived per BABA waiver for BEAD Program | 
| Mounting | Handhole | Pedestal | Pole | Strand | 
| Port Type | Hardened Prodigy SC/APC | 
| Port, quantity | 2 | 
| Splitter, quantity | 1 | 
| Stub Type | Stub tail | 
Dimensions
| Height | 80 mm | 3.15 in | 
| Width | 79 mm | 3.11 in | 
| Length | 161 mm | 6.339 in | 
| Cable Length, stub | 500 ft (152 m) | 
| Cable Outer Diameter | 4.3 x 8.0 mm (0.17 x 0.31 in) | 
Dimension Drawing
| Click on image to enlarge. | 
Port Configuration
| Click on image to enlarge. | 
Ordering Tree
| Click on image to enlarge. | 
Material Specifications
| Enclosure Material Type | Hardened plastic | 
Optical Specifications
| Fiber Type | G.657.A1/A2 | 
| Operating Wavelength Range | 1260 – 1635 nm | 
| Attenuation Single Ports, maximum | 4.1 dB | 
| Attenuation Cable Coefficient, maximum | 0.30 dB/km @ 1550 nm | 0.40 dB/km @ 1310 nm | 
| Attenuation Splitter, maximum | 3.7 dB | 
| Attenuation Terminal Connectors, maximum | 0.4 dB | 
| Return Loss, Single Ports, minimum | 55 dB | 
Environmental Specifications
| Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) | 
| Relative Humidity | 5%–100%, condensing | 
| Environmental Space | Above ground | Below ground | 
| Qualification Standards | IEC 61753-1, category G | IEC 61753-111-08 (this represents an IEC 60529 IP68 intrusion protection level) | 
| UV Resistance | UV stabilized | 
Packaging and Weights
| Included | Universal mounting bracket | 
| Packaging quantity | 1 | 
| Packaging Type | Box | Universal spool, cardboard: terminal is on top of the spool, stub deploys first | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
                                    Documentation & Downloads
                                    
                                
                                Installation Instruction
Product Compliance Documentation
Product Specification
Video
NOVUX Hardened Terminals, a modular FTTX ecosystem
     
                    NOVUX Hardened Terminals, a modular FTTX ecosystem
                Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
NOVUX Hardened Terminals, a modular FTTX ecosystem
     
                    NOVUX Hardened Terminals, a modular FTTX ecosystem
                Warranty
                                    Other Ways to Browse
                                    
                                
                                
                             
                                     
                                                                                     
                                                                                     
                                                                                     
                             
                            