Products

of 368 results found
View:
Compare

Filters

Featured
360-DM-PANELS
Base Product
360-DM-PANELS
SYSTIMAX 360™ Distribution Module Panels
360-DM-PANELS
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Type: RJ45 patch panel
  • Color: Cool gray | Satin chrome
360-DM-PANELS
  • Portfolio: SYSTIMAX®
  • Product Type: RJ45 patch panel
  • Color: Cool gray | Satin chrome
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
360-IP-PANELS
Base Product
360-IP-PANELS
SYSTIMAX 360™ iPatch® Series Panels
360-IP-PANELS
  • Portfolio: SYSTIMAX®
  • Product Brand: iPatch®
  • Product Type: RJ45 patch panel
360-IP-PANELS
  • Portfolio: SYSTIMAX®
  • Product Brand: iPatch®
  • Product Type: RJ45 patch panel
Featured
360-MFTP-PANELS
Base Product
360-MFTP-PANELS
SYSTIMAX 360™ GigaSPEED X10D® Evolve High Density Shielded Panels
360-MFTP-PANELS
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Brand: GigaSPEED X10D® | SYSTIMAX 360™
  • Product Type: RJ45 patch panel
  • ANSI/TIA Category: 6A
  • Cable Type: Shielded
360-MFTP-PANELS
  • Portfolio: SYSTIMAX®
  • Product Brand: GigaSPEED X10D® | SYSTIMAX 360™
  • Product Type: RJ45 patch panel
  • ANSI/TIA Category: 6A
  • Cable Type: Shielded
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
360-MOD-M-PANELS
Base Product
360-MOD-M-PANELS
SYSTIMAX 360™ Evolve Module Panels
360-MOD-M-PANELS
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Brand: SYSTIMAX 360™
  • Product Type: RJ45 patch panel
  • Color: Cool gray
360-MOD-M-PANELS
  • Portfolio: SYSTIMAX®
  • Product Brand: SYSTIMAX 360™
  • Product Type: RJ45 patch panel
  • Color: Cool gray
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
PATCHMAX-PANELS
Base Product
PATCHMAX-PANELS
SYSTIMAX PATCHMAX® Panels
PATCHMAX-PANELS
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Type: RJ45 patch panel
PATCHMAX-PANELS
  • Portfolio: SYSTIMAX®
  • Product Type: RJ45 patch panel
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
1100-DM-PANELS
Base Product
1100-DM-PANELS
SYSTIMAX 1100 Series Distribution Module Panels
1100-DM-PANELS
  • Portfolio: SYSTIMAX®
  • Product Type: RJ45 patch panel
  • Color: Black
1100-DM-PANELS
  • Portfolio: SYSTIMAX®
  • Product Type: RJ45 patch panel
  • Color: Black
Featured
CPP-DM-PANELS
Base Product
CPP-DM-PANELS
CPP Distribution Module Panels
CPP-DM-PANELS
  • Portfolio: CommScope®
  • Product Type: RJ45 patch panel
  • Color: Black
CPP-DM-PANELS
  • Portfolio: CommScope®
  • Product Type: RJ45 patch panel
  • Color: Black
Featured
CPP-MODULAR-PANELS
Base Product
CPP-MODULAR-PANELS
CPP Modular Panels
CPP-MODULAR-PANELS
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: RJ45 patch panel
  • Color: Black | Gray
  • Interface, front: RJ45 jack
CPP-MODULAR-PANELS
  • Portfolio: CommScope®
  • Product Type: RJ45 patch panel
  • Color: Black | Gray
  • Interface, front: RJ45 jack
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
DDM-M-PANELS
Base Product
DDM-M-PANELS
DDM Discrete Distribution Module M-Series Panels
DDM-M-PANELS
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: RJ45 patch panel
  • Color: Black
DDM-M-PANELS
  • Portfolio: CommScope®
  • Product Type: RJ45 patch panel
  • Color: Black
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
DDM-SL-PANELS
Base Product
DDM-SL-PANELS
DDM Discrete Distribution Module SL-Series Panels
DDM-SL-PANELS
  • Portfolio: CommScope®
  • Product Type: RJ45 patch panel
  • Color: Black
DDM-SL-PANELS
  • Portfolio: CommScope®
  • Product Type: RJ45 patch panel
  • Color: Black
Featured
760102251 | 360-PM-GS6-2U-24 760102251 | 360-PM-GS6-2U-24
Variant of 360-DM-PANELS
SYSTIMAX 360™ GigaSPEED X10D® PATCHMAX® GS6 Category 6A U/UTP Patch Panel, 24 port
760102251 | 360-PM-GS6-2U-24
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Brand: GigaSPEED X10D® | SYSTIMAX 360™
  • Product Series: UTG
  • Product Type: RJ45 patch panel
  • ANSI/TIA Category: 6A
  • Cable Type: Unshielded
  • Color: Cool gray | Satin chrome
  • Intelligence Type: iPatch® ready
  • Rack Units: 2
  • Total Ports, quantity: 24
760102251 | 360-PM-GS6-2U-24
  • Portfolio: SYSTIMAX®
  • Product Brand: GigaSPEED X10D® | SYSTIMAX 360™
  • Product Series: UTG
  • Product Type: RJ45 patch panel
  • ANSI/TIA Category: 6A
  • Cable Type: Unshielded
  • Color: Cool gray | Satin chrome
  • Intelligence Type: iPatch® ready
  • Rack Units: 2
  • Total Ports, quantity: 24
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
760128207 | 360-PM-GS6-2U-48 760128207 | 360-PM-GS6-2U-48
Variant of 360-DM-PANELS
SYSTIMAX 360™ GigaSPEED X10D® PATCHMAX® GS6 Category 6A U/UTP Patch Panel, 48 port
760128207 | 360-PM-GS6-2U-48
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Brand: GigaSPEED X10D® | SYSTIMAX 360™
  • Product Series: UTG
  • Product Type: RJ45 patch panel
  • ANSI/TIA Category: 6A
  • Cable Type: Unshielded
  • Color: Cool gray | Satin chrome
  • Intelligence Type: iPatch® ready
  • Rack Units: 2
  • Total Ports, quantity: 48
760128207 | 360-PM-GS6-2U-48
  • Portfolio: SYSTIMAX®
  • Product Brand: GigaSPEED X10D® | SYSTIMAX 360™
  • Product Series: UTG
  • Product Type: RJ45 patch panel
  • ANSI/TIA Category: 6A
  • Cable Type: Unshielded
  • Color: Cool gray | Satin chrome
  • Intelligence Type: iPatch® ready
  • Rack Units: 2
  • Total Ports, quantity: 48
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Cat6A-article-FactFileCard Card Hero - 500 x 281
Cat6a
The Fact File

All you need to know about Cat 6A including its evolution, market coverage, usage, strengths, detailed science.

scs-factfile-hero
Structured Cabling Systems
The Fact File

The lowdown on Structured Cabling Systems, which are ubiquitous. We look at their history, application, technologies and how they will evolve in the future.

Sort By:

Filters

  • Data Sheet: LSA-PLUS® Series 2 Family

    LSA-PLUS® technology is a technically superior quick connection system for all copper networks. It ensures contacts with the highest degree of reliability even under the most adverse environmental conditions.
    Download
  • Data Sheet: Cross Connection - Street Cabinets Family

    The Cross Connection Cabinet product family, also known as street cabinets, are used in fixed-wire telecommunication networks as a distribution cabinet for copper or combined with glass-fiber cables.
    Download
  • Data Sheet: Copper racks and panels for subscriber access and transmission networks

    CommScope offers variants of copper connectivity distribution system solutions for all parts and applications of the subscriber access and transmission network. These system solutions are flexible, easy to install and offer a clear arrangement of the connectivity components, as well as ease of copper cable jumpering.
    Download
  • Data Sheet: Indoor Distribution Boxes Family

    The indoor distribution box family serve as a connection and branching solution for indoor use accommodating different types of LSA-PLUS modules.
    Download
  • Data Sheet: LSA-PLUS® PCB Series - Copper Connectivity Modules Family

    LSA PLUS® PCB-PWB series represent connectors for printed circuit board in which copper conductors are terminated using the LSA-PLUS® Quick Connection System.
    Download
  • Data Sheet: LSA-PLUS® High Density Modules Family

    The LSA-PLUS® HD180 and HDS connection, disconnection and switching PROFIL modules meet the demand for high-density while delivering high-quality connectivity through LSA-PLUS connection technology.
    Download

Sort By:

Filters

  • Data Sheet: LSA-PLUS® Series 2 Family

    LSA-PLUS® technology is a technically superior quick connection system for all copper networks. It ensures contacts with the highest degree of reliability even under the most adverse environmental conditions.
    Download
  • Data Sheet: Cross Connection - Street Cabinets Family

    The Cross Connection Cabinet product family, also known as street cabinets, are used in fixed-wire telecommunication networks as a distribution cabinet for copper or combined with glass-fiber cables.
    Download
  • Data Sheet: Copper racks and panels for subscriber access and transmission networks

    CommScope offers variants of copper connectivity distribution system solutions for all parts and applications of the subscriber access and transmission network. These system solutions are flexible, easy to install and offer a clear arrangement of the connectivity components, as well as ease of copper cable jumpering.
    Download
  • Data Sheet: Indoor Distribution Boxes Family

    The indoor distribution box family serve as a connection and branching solution for indoor use accommodating different types of LSA-PLUS modules.
    Download
  • Data Sheet: LSA-PLUS® PCB Series - Copper Connectivity Modules Family

    LSA PLUS® PCB-PWB series represent connectors for printed circuit board in which copper conductors are terminated using the LSA-PLUS® Quick Connection System.
    Download
  • Data Sheet: LSA-PLUS® High Density Modules Family

    The LSA-PLUS® HD180 and HDS connection, disconnection and switching PROFIL modules meet the demand for high-density while delivering high-quality connectivity through LSA-PLUS connection technology.
    Download