Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
1100-DM-PANELS
Base Product
SYSTIMAX 1100 Series Distribution Module Panels
Configure Product Variants
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Specifications
Product classification
| Portfolio | SYSTIMAX® |
| Product Type | RJ45 patch panel |
General Specifications
| Color | Black |
| Rack Type | EIA 19 in |
Electrical Specifications
| Current Rating at Temperature | 1.5 A @ 20 °C | 1.5 A @ 68 °F |
| Dielectric Withstand Voltage, RMS, conductive surface | 1,000 Vac @ 60 Hz | 1,500 Vac @ 60 Hz |
Mechanical Specifications
| Plug Insertion Life, test plug | IEC 60603-7 compliant plug |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL | cUL |
Product classification
| Portfolio | SYSTIMAX® |
| Product Type | RJ45 patch panel |
General Specifications
| Color | Black |
| Rack Type | EIA 19 in |
Electrical Specifications
| Current Rating at Temperature | 1.5 A @ 20 °C | 1.5 A @ 68 °F |
| Dielectric Withstand Voltage, RMS, conductive surface | 1,000 Vac @ 60 Hz | 1,500 Vac @ 60 Hz |
Mechanical Specifications
| Plug Insertion Life, test plug | IEC 60603-7 compliant plug |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL | cUL |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse
