Products

of 338 results found
View:
Compare

Filters

Featured
360-DM-PANELS
Base Product
360-DM-PANELS
SYSTIMAX 360™ Distribution Module Panels
360-DM-PANELS
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Type: RJ45 patch panel
  • Color: Cool gray | Satin chrome
360-DM-PANELS
  • Portfolio: SYSTIMAX®
  • Product Type: RJ45 patch panel
  • Color: Cool gray | Satin chrome
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
360-IP-PANELS
Base Product
360-IP-PANELS
SYSTIMAX 360™ iPatch® Series Panels
360-IP-PANELS
  • Portfolio: SYSTIMAX®
  • Product Brand: iPatch®
  • Product Type: RJ45 patch panel
360-IP-PANELS
  • Portfolio: SYSTIMAX®
  • Product Brand: iPatch®
  • Product Type: RJ45 patch panel
Featured
360-MFTP-PANELS
Base Product
360-MFTP-PANELS
SYSTIMAX 360™ GigaSPEED X10D® Evolve High Density Shielded Panels
360-MFTP-PANELS
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Brand: GigaSPEED X10D® | SYSTIMAX 360™
  • Product Type: RJ45 patch panel
  • ANSI/TIA Category: 6A
  • Cable Type: Shielded
360-MFTP-PANELS
  • Portfolio: SYSTIMAX®
  • Product Brand: GigaSPEED X10D® | SYSTIMAX 360™
  • Product Type: RJ45 patch panel
  • ANSI/TIA Category: 6A
  • Cable Type: Shielded
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
360-MOD-M-PANELS
Base Product
360-MOD-M-PANELS
SYSTIMAX 360™ Evolve Module Panels
360-MOD-M-PANELS
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Brand: SYSTIMAX 360™
  • Product Type: RJ45 patch panel
  • Color: Cool gray
360-MOD-M-PANELS
  • Portfolio: SYSTIMAX®
  • Product Brand: SYSTIMAX 360™
  • Product Type: RJ45 patch panel
  • Color: Cool gray
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
PATCHMAX-PANELS
Base Product
PATCHMAX-PANELS
SYSTIMAX PATCHMAX® Panels
PATCHMAX-PANELS
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Type: RJ45 patch panel
PATCHMAX-PANELS
  • Portfolio: SYSTIMAX®
  • Product Type: RJ45 patch panel
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
1100-DM-PANELS
Base Product
1100-DM-PANELS
SYSTIMAX 1100 Series Distribution Module Panels
1100-DM-PANELS
  • Portfolio: SYSTIMAX®
  • Product Type: RJ45 patch panel
  • Color: Black
1100-DM-PANELS
  • Portfolio: SYSTIMAX®
  • Product Type: RJ45 patch panel
  • Color: Black
Featured
CPP-DM-PANELS
Base Product
CPP-DM-PANELS
CPP Distribution Module Panels
CPP-DM-PANELS
  • Portfolio: CommScope®
  • Product Type: RJ45 patch panel
  • Color: Black
CPP-DM-PANELS
  • Portfolio: CommScope®
  • Product Type: RJ45 patch panel
  • Color: Black
Featured
CPP-MODULAR-PANELS
Base Product
CPP-MODULAR-PANELS
CPP Modular Panels
CPP-MODULAR-PANELS
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: RJ45 patch panel
  • Color: Black | Gray
  • Interface, front: RJ45 jack
CPP-MODULAR-PANELS
  • Portfolio: CommScope®
  • Product Type: RJ45 patch panel
  • Color: Black | Gray
  • Interface, front: RJ45 jack
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
DDM-M-PANELS
Base Product
DDM-M-PANELS
DDM Discrete Distribution Module M-Series Panels
DDM-M-PANELS
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: RJ45 patch panel
  • Color: Black
DDM-M-PANELS
  • Portfolio: CommScope®
  • Product Type: RJ45 patch panel
  • Color: Black
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
DDM-SL-PANELS
Base Product
DDM-SL-PANELS
DDM Discrete Distribution Module SL-Series Panels
DDM-SL-PANELS
  • Portfolio: CommScope®
  • Product Type: RJ45 patch panel
  • Color: Black
DDM-SL-PANELS
  • Portfolio: CommScope®
  • Product Type: RJ45 patch panel
  • Color: Black
Featured
760102251 | 360-PM-GS6-2U-24 760102251 | 360-PM-GS6-2U-24
Variant of 360-DM-PANELS
SYSTIMAX 360™ GigaSPEED X10D® PATCHMAX® GS6 Unshielded Patch Panel, Cat6A, 24 port, Silver
760102251 | 360-PM-GS6-2U-24
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Brand: GigaSPEED X10D® | SYSTIMAX 360™
  • Product Series: NA
  • Product Type: RJ45 patch panel
  • ANSI/TIA Category: 6A
  • Cable Type: Unshielded
  • Color: Silver
  • Intelligence Type: iPatch® ready
  • Rack Units: 1
  • Total Ports, quantity: 24
760102251 | 360-PM-GS6-2U-24
  • Portfolio: SYSTIMAX®
  • Product Brand: GigaSPEED X10D® | SYSTIMAX 360™
  • Product Series: NA
  • Product Type: RJ45 patch panel
  • ANSI/TIA Category: 6A
  • Cable Type: Unshielded
  • Color: Silver
  • Intelligence Type: iPatch® ready
  • Rack Units: 1
  • Total Ports, quantity: 24
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
760128207 | 360-PM-GS6-2U-48 760128207 | 360-PM-GS6-2U-48
Variant of 360-DM-PANELS
SYSTIMAX 360™ GigaSPEED X10D® PATCHMAX® GS6 Unshielded Patch Panel, Cat6A, 48 port, Silver
760128207 | 360-PM-GS6-2U-48
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Brand: GigaSPEED X10D® | SYSTIMAX 360™
  • Product Series: NA
  • Product Type: RJ45 patch panel
  • ANSI/TIA Category: 6A
  • Cable Type: Unshielded
  • Color: Silver
  • Intelligence Type: iPatch® ready
  • Rack Units: 2
  • Total Ports, quantity: 48
760128207 | 360-PM-GS6-2U-48
  • Portfolio: SYSTIMAX®
  • Product Brand: GigaSPEED X10D® | SYSTIMAX 360™
  • Product Series: NA
  • Product Type: RJ45 patch panel
  • ANSI/TIA Category: 6A
  • Cable Type: Unshielded
  • Color: Silver
  • Intelligence Type: iPatch® ready
  • Rack Units: 2
  • Total Ports, quantity: 48
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Cat6A-article-FactFileCard Card Hero - 500 x 281
Cat6a
The Fact File

All you need to know about Cat 6A including its evolution, market coverage, usage, strengths, detailed science.

scs-factfile-hero
Structured Cabling Systems
The Fact File

The lowdown on Structured Cabling Systems, which are ubiquitous. We look at their history, application, technologies and how they will evolve in the future.