320000112954 | MIFC-P/PAJ022F-4DLG
- Available in:
- Latin America
- North America
Fiber Optic Intra Facility Cable, Multimode, LC/UPC to LC/UPC, 22 ft
Specifications
Specifications
Product Classification
Regional Availability | Latin America | North America |
Product Type | Fiber distribution cable assembly |
Product Series | IFC |
General Specifications
Connector A, quantity | 12 |
Color, boot A | Beige |
Color, connector A | Beige |
Connector B, quantity | 12 |
Color, boot B | Beige |
Color, connector B | Beige |
Interface, Connector A | LC/UPC |
Interface, Connector B | LC/UPC |
Jacket Color | Orange |
Total Fibers, quantity | 12 |
Dimensions
Cord Length | 6.71 m | 22.014 ft |
Optical Specifications
Fiber Mode | Multimode |
Fiber Type | OM1 |
Environmental Specifications
Environmental Space | Riser |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | Latin America | North America |
Product Type | Fiber distribution cable assembly |
Product Series | IFC |
General Specifications
Connector A, quantity | 12 |
Color, boot A | Beige |
Color, connector A | Beige |
Connector B, quantity | 12 |
Color, boot B | Beige |
Color, connector B | Beige |
Interface, Connector A | LC/UPC |
Interface, Connector B | LC/UPC |
Jacket Color | Orange |
Total Fibers, quantity | 12 |
Dimensions
Cord Length | 6.71 m | 22.014 ft |
Optical Specifications
Fiber Mode | Multimode |
Fiber Type | OM1 |
Environmental Specifications
Environmental Space | Riser |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse