MIFC-9/02C080-NGF
- Available in:
- Latin America
- North America
Fiber Optic Intra Facility Cable, Multimode, OM2, SC/UPC to Stub,
Specifications
Specifications
Product Classification
Regional Availability | Latin America | North America |
Product Type | Fiber distribution cable assembly |
Product Series | IFC |
General Specifications
Connector A, quantity | 48 |
Color, boot A | Beige |
Color, connector A | Beige |
Connector B, quantity | 0 |
Interface, Connector A | SC/UPC |
Interface, Connector B | Unterminated |
Jacket Color | Orange |
Total Fibers, quantity | 48 |
Dimensions
Cord Length | 80 m | 262.467 ft |
Optical Specifications
Fiber Mode | Multimode |
Fiber Type | OM2 |
Environmental Specifications
Environmental Space | Riser |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | Latin America | North America |
Product Type | Fiber distribution cable assembly |
Product Series | IFC |
General Specifications
Connector A, quantity | 48 |
Color, boot A | Beige |
Color, connector A | Beige |
Connector B, quantity | 0 |
Interface, Connector A | SC/UPC |
Interface, Connector B | Unterminated |
Jacket Color | Orange |
Total Fibers, quantity | 48 |
Dimensions
Cord Length | 80 m | 262.467 ft |
Optical Specifications
Fiber Mode | Multimode |
Fiber Type | OM2 |
Environmental Specifications
Environmental Space | Riser |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse