Z8XMPMPAD
Base Product
- Available in:
- China
Fiber trunk cable assembly, Multimode OM4, MPO (Unpinned) to MPO (Unpinned), 12-Fiber, Low Smoke Zero Halogen
Product Variants
Configure and display product variants of Z8XMPMPAD by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
| Part Number | Jacket Color | Breakout Length/Option | Cord Length | ||
|---|---|---|---|---|---|
| No configured items found. | |||||
Specifications
Product classification
| Regional Availability | China |
| Portfolio | CommScope® |
| Product Type | Fiber trunk cable assembly |
General Specifications
| Connector A, quantity | 1 |
| Color, boot A | Black |
| Color, connector A | Aqua |
| Connector B, quantity | 1 |
| Color, boot B | Black |
| Color, connector B | Aqua |
| Construction Type | Stranded |
| Furcation Color | Aqua |
| Interface, Connector A | MPO-12/UPC Female |
| Interface, Connector B | MPO-12/UPC Female |
| Interface Feature, connector B | Female |
| Jacket Color | Aqua |
| Polarity | Method B |
| Fibers per Subunit, quantity | 12 |
| Total Fibers, quantity | 12 |
Dimensions
| Cable Assembly Length Range (m) | 3 – 999 |
| Diameter Over Jacket | 5.4 mm | 0.213 in |
Ordering Tree
| Click on image to enlarge. |
Mechanical Specifications
| Tensile Load, short term, maximum | 660 N | 148.374 lbf |
Optical Specifications
| Fiber Mode | Multimode |
| Fiber Type | OM4, LazrSPEED® |
| Insertion Loss, maximum | 0.35 dB |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Environmental Space | Low Smoke Zero Halogen (LSZH) |
| Qualification Standards | IEC 60332-3 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Regional Availability | China |
| Portfolio | CommScope® |
| Product Type | Fiber trunk cable assembly |
General Specifications
| Connector A, quantity | 1 |
| Color, boot A | Black |
| Color, connector A | Aqua |
| Connector B, quantity | 1 |
| Color, boot B | Black |
| Color, connector B | Aqua |
| Construction Type | Stranded |
| Furcation Color | Aqua |
| Interface, Connector A | MPO-12/UPC Female |
| Interface, Connector B | MPO-12/UPC Female |
| Interface Feature, connector B | Female |
| Jacket Color | Aqua |
| Polarity | Method B |
| Fibers per Subunit, quantity | 12 |
| Total Fibers, quantity | 12 |
Dimensions
| Cable Assembly Length Range (m) | 3 – 999 |
| Diameter Over Jacket | 5.4 mm | 0.213 in |
Ordering Tree
| Click on image to enlarge. |
Mechanical Specifications
| Tensile Load, short term, maximum | 660 N | 148.374 lbf |
Optical Specifications
| Fiber Mode | Multimode |
| Fiber Type | OM4, LazrSPEED® |
| Insertion Loss, maximum | 0.35 dB |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Environmental Space | Low Smoke Zero Halogen (LSZH) |
| Qualification Standards | IEC 60332-3 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
