Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760139121 | RK6-58S
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Rack, 2-Post, (58U), 6 in (152 mm) Channel x 9 ft (2743 mm) H x 19 in (482.6 mm) W, steel, 3/8 square punch, black
Specifications
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | 2 post rack |
General Specifications
| Color | Black |
| Rack Type | EIA 19 in |
| Rack Units | 58 |
| Rail Mounting Hole | 3/8 in |
Dimensions
| Height | 2743.2 mm | 108 in |
| Channel Width | 152.4 mm | 6 in |
| Width | 515.62 mm | 20.3 in |
| Depth | 457.2 mm | 18 in |
| Dimensional Standards | EIA-310-D |
Material Specifications
| Finish | Powder-coated, textured |
| Material Type | Steel |
Mechanical Specifications
| Load Rating | 453.592 kg | 1000 lb |
Packaging and Weights
| Included | Forty M6 cage nuts | Four M6 x 12 mm mounting screws | Instruction sheet | Twelve 3/8 in split lock washers | Twelve 3/8-16 UNC x 1 in hex head bolts | Twelve 3/8-16 hex nuts | Two extruded base angles | Two extruded top angles | Two vertical rack rails |
| Packaging quantity | 1 |
| Packaging Type | Flat packed |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | 2 post rack |
General Specifications
| Color | Black |
| Rack Type | EIA 19 in |
| Rack Units | 58 |
| Rail Mounting Hole | 3/8 in |
Dimensions
| Height | 2743.2 mm | 108 in |
| Channel Width | 152.4 mm | 6 in |
| Width | 515.62 mm | 20.3 in |
| Depth | 457.2 mm | 18 in |
| Dimensional Standards | EIA-310-D |
Material Specifications
| Finish | Powder-coated, textured |
| Material Type | Steel |
Mechanical Specifications
| Load Rating | 453.592 kg | 1000 lb |
Packaging and Weights
| Included | Forty M6 cage nuts | Four M6 x 12 mm mounting screws | Instruction sheet | Twelve 3/8 in split lock washers | Twelve 3/8-16 UNC x 1 in hex head bolts | Twelve 3/8-16 hex nuts | Two extruded base angles | Two extruded top angles | Two vertical rack rails |
| Packaging quantity | 1 |
| Packaging Type | Flat packed |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
