Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
64501050-30 | 6450 1 050-30
- Available in:
- Australia/New Zealand
Patch Cord Minder, 5-ring, 19" rack, black
Specifications
Specifications
Product classification
| Regional Availability | Australia/New Zealand |
| Product Type | Horizontal cable management |
General Specifications
| Color | Black |
| Orientation | Horizontal |
| Rack Type | EIA 19 in |
| Rack Units | 1 |
Dimensions
| Height | 43.942 mm | 1.73 in |
| Width | 483.108 mm | 19.02 in |
| Depth | 102.108 mm | 4.02 in |
Material Specifications
| Material Type | Acrylnitril Butadien Styrol (ABS) |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Australia/New Zealand |
| Product Type | Horizontal cable management |
General Specifications
| Color | Black |
| Orientation | Horizontal |
| Rack Type | EIA 19 in |
| Rack Units | 1 |
Dimensions
| Height | 43.942 mm | 1.73 in |
| Width | 483.108 mm | 19.02 in |
| Depth | 102.108 mm | 4.02 in |
Material Specifications
| Material Type | Acrylnitril Butadien Styrol (ABS) |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
