760172924 | HTK-19-SS-3U-SILVER
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Horizontal Trough Kit, 3 RU, 19 in, single sided, silver
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Horizontal cable management |
Ordering Note | Available in Europe, the Middle East, and Africa |
General Specifications
Configuration Type | Single-sided |
Color | Black | Silver |
Rack Units | 3 |
Dimensions
Height | 88.138 mm | 3.47 in |
Width | 482.6 mm | 19 in |
Depth | 196.342 mm | 7.73 in |
Material Specifications
Finish | Powder-coated, smooth |
Material Type | Aluminum | Steel |
Environmental Specifications
Safety Standard | UL | cUL |
Packaging and Weights
Included | Four #12-24 x 1/2 in screws | Instruction sheet |
Packaging quantity | 1 |
Packaging Type | Assembled |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Horizontal cable management |
Ordering Note | Available in Europe, the Middle East, and Africa |
General Specifications
Configuration Type | Single-sided |
Color | Black | Silver |
Rack Units | 3 |
Dimensions
Height | 88.138 mm | 3.47 in |
Width | 482.6 mm | 19 in |
Depth | 196.342 mm | 7.73 in |
Material Specifications
Finish | Powder-coated, smooth |
Material Type | Aluminum | Steel |
Environmental Specifications
Safety Standard | UL | cUL |
Packaging and Weights
Included | Four #12-24 x 1/2 in screws | Instruction sheet |
Packaging quantity | 1 |
Packaging Type | Assembled |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse