760240302 | GLD-CBLMGR8IN
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Glide® Vertical Cable Management Kit, 8in X 82in (208mm X 2088mm), Black
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Vertical cable management |
| Product Brand | Glide |
General Specifications
| Configuration Type | Single-sided |
| Color | Black |
| Orientation | Vertical |
Dimensions
| Height | 2088.388 mm | 82.22 in |
| Width | 208.28 mm | 8.2 in |
| Depth | 219.532 mm | 8.643 in |
Material Specifications
| Finish | Powder-coated, textured |
| Material Type | Cold Rolled Carbon Steel |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 8.845 kg | 19.5 lb |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Vertical cable management |
| Product Brand | Glide |
General Specifications
| Configuration Type | Single-sided |
| Color | Black |
| Orientation | Vertical |
Dimensions
| Height | 2088.388 mm | 82.22 in |
| Width | 208.28 mm | 8.2 in |
| Depth | 219.532 mm | 8.643 in |
Material Specifications
| Finish | Powder-coated, textured |
| Material Type | Cold Rolled Carbon Steel |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 8.845 kg | 19.5 lb |
Documentation & Downloads
Application Guide
Installation Instruction
Product Specification
Product Sustainability
Visio Stencil
Warranty
Application Guide
Installation Instruction
Product Compliance Documentation
Product Specification
Product Sustainability
Visio Stencil
Warranty
Other Ways to Browse
