FGS-HDSI-F/A2
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
FiberGuide® 12" Express Exit Insert Reducer, 4x12 to 2 4x4in , Black
FiberGuide® Design Pro
A configuration tool that allows users to import layouts, design 3D raceways and export detailed drawings and BOMs.
Get access
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Drop kit |
Product Brand | FiberGuide® |
Product Series | FGS |
General Specifications
Color | Black |
Orientation | Vertical |
Section Type | Reducer |
Dimensions
Height | 108.966 mm | 4.29 in |
Width | 111.76 mm | 4.4 in |
Length | 338.328 mm | 13.32 in |
System Dimensions | 102 mm x 102 mm (4 in x 4 in) | 102 mm x 305 mm (4 in x 12 in) |
Material Specifications
Material Type | Aluminum |
Packaging and Weights
Weight, net | 1.071 kg | 2.361 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Drop kit |
Product Brand | FiberGuide® |
Product Series | FGS |
General Specifications
Color | Black |
Orientation | Vertical |
Section Type | Reducer |
Dimensions
Height | 108.966 mm | 4.29 in |
Width | 111.76 mm | 4.4 in |
Length | 338.328 mm | 13.32 in |
System Dimensions | 102 mm x 102 mm (4 in x 4 in) | 102 mm x 305 mm (4 in x 12 in) |
Material Specifications
Material Type | Aluminum |
Packaging and Weights
Weight, net | 1.071 kg | 2.361 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Installation Drawing
Installation Instruction
Material Declaration
Product Specification
Product Sustainability
Visio Stencil
Warranty
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Installation Drawing
Installation Instruction
Material Declaration
Product Compliance Documentation
Product Specification
Product Sustainability
Visio Stencil
Warranty
Other Ways to Browse