FGS-HNTR-F-14MM
- Available in:
 - Asia
 - Australia/New Zealand
 - EMEA
 - Latin America
 - North America
 
FiberGuide® New Threaded Rod Bracket Kit, 14mm for 4x12in System
FiberGuide® Design Pro
A configuration tool that allows users to import layouts, design 3D raceways and export detailed drawings and BOMs.
Get access
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Support mounting kit | 
| Product Brand | FiberGuide® | 
| Product Series | FGS | 
| Minimum Order Quantity | 10 | 
General Specifications
| Color | Black | 
| Orientation | Horizontal | 
| Section Type | Bracket | 
Dimensions
| Height | 31.75 mm | 1.25 in | 
| Width | 50.8 mm | 2 in | 
| Length | 419.1 mm | 16.5 in | 
| Thread Size | 14 mm | 
| System Dimensions | 102 mm x 305 mm (4 in x 12 in) | 
Material Specifications
| Material Type | Steel | 
Packaging and Weights
| Included | Hardware | 
| Packaging quantity | 1 | 
| Weight, net | 1.043 kg | 2.299 lb | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Support mounting kit | 
| Product Brand | FiberGuide® | 
| Product Series | FGS | 
| Minimum Order Quantity | 10 | 
General Specifications
| Color | Black | 
| Orientation | Horizontal | 
| Section Type | Bracket | 
Dimensions
| Height | 31.75 mm | 1.25 in | 
| Width | 50.8 mm | 2 in | 
| Length | 419.1 mm | 16.5 in | 
| Thread Size | 14 mm | 
| System Dimensions | 102 mm x 305 mm (4 in x 12 in) | 
Material Specifications
| Material Type | Steel | 
Packaging and Weights
| Included | Hardware | 
| Packaging quantity | 1 | 
| Weight, net | 1.043 kg | 2.299 lb | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
                                    Documentation & Downloads
                                    
                                
                                Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Customer Drawing
Installation Drawing
Installation Instruction
Material Declaration
Product Specification
Product Sustainability
Visio Stencil
Warranty
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Customer Drawing
Installation Drawing
Installation Instruction
Material Declaration
Product Compliance Documentation
Product Specification
Product Sustainability
Visio Stencil
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                            
                                    
                            
                            
                            
                            
                            
                            