FGSB-MD9E-B
- Available in:
 - Asia
 - Australia/New Zealand
 - EMEA
 - Latin America
 - North America
 
FiberGuide® 90° Down Elbow, 4x6in, Black
FiberGuide® Design Pro
A configuration tool that allows users to import layouts, design 3D raceways and export detailed drawings and BOMs.
Get access
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Elbow | 
| Product Brand | FiberGuide® | 
| Product Series | FGS | 
General Specifications
| Angle/Bend Direction | 90° down | 
| Color | Black | 
| Orientation | Horizontal | 
| Section Type | Elbow section | 
Dimensions
| System Dimensions | 102 mm x 152 mm (4 in x 6 in) | 
Ordering Tree
| Click on image to enlarge. | 
Material Specifications
| Material Type | Engineering Thermoplastic | 
Environmental Specifications
| Flammability Rating | CSA S143 | UL 2024 | UL 94 V-0 | 
| Halogen Characteristics | Blue Angel | TCO '99 | WEEE | 
| Safety Standard | CSA | UL | 
Packaging and Weights
| Weight, net | 0.379 kg | 0.836 lb | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| 
                                                                CHINA-ROHS
                                                                     | 
                                                            Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Elbow | 
| Product Brand | FiberGuide® | 
| Product Series | FGS | 
General Specifications
| Angle/Bend Direction | 90° down | 
| Color | Black | 
| Orientation | Horizontal | 
| Section Type | Elbow section | 
Dimensions
| System Dimensions | 102 mm x 152 mm (4 in x 6 in) | 
Ordering Tree
| Click on image to enlarge. | 
Material Specifications
| Material Type | Engineering Thermoplastic | 
Environmental Specifications
| Flammability Rating | CSA S143 | UL 2024 | UL 94 V-0 | 
| Halogen Characteristics | Blue Angel | TCO '99 | WEEE | 
| Safety Standard | CSA | UL | 
Packaging and Weights
| Weight, net | 0.379 kg | 0.836 lb | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| 
                                                                        CHINA-ROHS
                                                                             | 
                                                                    Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
                                    Documentation & Downloads
                                    
                                
                                Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Customer Drawing
Installation Instruction
Material Declaration
Product Specification
Product Sustainability
Visio Stencil
Warranty
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Customer Drawing
Installation Instruction
Material Declaration
Product Compliance Documentation
Product Specification
Product Sustainability
Visio Stencil
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                            
                                    
                                                                                    
                            
                            