760109124 | CRGND
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Cable Runway Grounding Kit
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Grounding kit |
General Specifications
| Color | Gray |
Dimensions
| Height | 12.7 mm | 0.5 in |
| Width | 12.7 mm | 0.5 in |
| Depth | 12.7 mm | 0.5 in |
| Length | 317.5 mm | 12.5 in |
Material Specifications
| Finish | Tinned | Zinc plated |
| Material Type | Brass | Copper | Steel |
Environmental Specifications
| Safety Standard | UL | cUL |
Packaging and Weights
| Included | Grounding strap | Two 1/4 in plain washers | Two 1/4-20 hex nuts | Two 1/4-20 x 0.75 in hex bolts |
| Packaging quantity | 1 |
| Packaging Type | Kit |
| Weight, net | 0.05 kg | 0.11 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Grounding kit |
General Specifications
| Color | Gray |
Dimensions
| Height | 12.7 mm | 0.5 in |
| Width | 12.7 mm | 0.5 in |
| Depth | 12.7 mm | 0.5 in |
| Length | 317.5 mm | 12.5 in |
Material Specifications
| Finish | Tinned | Zinc plated |
| Material Type | Brass | Copper | Steel |
Environmental Specifications
| Safety Standard | UL | cUL |
Packaging and Weights
| Included | Grounding strap | Two 1/4 in plain washers | Two 1/4-20 hex nuts | Two 1/4-20 x 0.75 in hex bolts |
| Packaging quantity | 1 |
| Packaging Type | Kit |
| Weight, net | 0.05 kg | 0.11 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
