Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
5266303 | POWER FEEDER® 625 JCAT 3R SM MT
23 Ohm Power Feeder® Trunk and Distribution Cable, black PE jacket with three co-extruded red stripes
Specifications
Product classification
| Product Type | Coaxial hardline cable |
| Product Brand | Power Feeder® |
| Warranty | One year |
General Specifications
| Cable Type | 625 Series |
| Construction Type | Swaged |
| Jacket Color | Black with three co-extruded red stripes |
| Short Description | PF 625 JCAT 3R SM MT PR7708 |
Dimensions
| Cable Length | 731.52 m | 2400 ft |
| Diameter Over Center Conductor, nominal | 8.255 mm | 0.325 in |
| Diameter Over Dielectric, nominal | 13.081 mm | 0.515 in |
| Diameter Over Jacket, nominal | 17.399 mm | 0.685 in |
| Diameter Over Outer Conductor, nominal | 15.875 mm | 0.625 in |
| Jacket Thickness, nominal | 0.762 mm | 0.03 in |
| Outer Conductor Thickness, nominal | 1.397 mm | 0.055 in |
Electrical Specifications
| dc Resistance Note | Nominal values based on a standard condition of 20 °C (68 °F) |
| dc Resistance, Inner Conductor, nominal | 0.525 ohms/km | 0.16 ohms/kft |
| dc Resistance, Loop, nominal | 0.984 ohms/km | 0.3 ohms/kft |
| dc Resistance, Outer Conductor, nominal | 0.459 ohms/km | 0.14 ohms/kft |
| Jacket Spark Test Voltage | 5000 Vac |
Material Specifications
| Center Conductor Material | Copper-clad aluminum |
| Dielectric Material | Foam PE |
| Jacket Material | PE |
| Outer Conductor Material | Aluminum |
Mechanical Specifications
| Minimum Bend Radius, standard | 228.6 mm | 9 in |
| Pulling Tension, maximum | 362.874 kg | 800 lb |
Environmental Specifications
| Environmental Space | Aerial |
Packaging and Weights
| Packaging Type | Reel |
| Weight, gross | 541.691 kg/km | 364 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Product Type | Coaxial hardline cable |
| Product Brand | Power Feeder® |
| Warranty | One year |
General Specifications
| Cable Type | 625 Series |
| Construction Type | Swaged |
| Jacket Color | Black with three co-extruded red stripes |
| Short Description | PF 625 JCAT 3R SM MT PR7708 |
Dimensions
| Cable Length | 731.52 m | 2400 ft |
| Diameter Over Center Conductor, nominal | 8.255 mm | 0.325 in |
| Diameter Over Dielectric, nominal | 13.081 mm | 0.515 in |
| Diameter Over Jacket, nominal | 17.399 mm | 0.685 in |
| Diameter Over Outer Conductor, nominal | 15.875 mm | 0.625 in |
| Jacket Thickness, nominal | 0.762 mm | 0.03 in |
| Outer Conductor Thickness, nominal | 1.397 mm | 0.055 in |
Electrical Specifications
| dc Resistance Note | Nominal values based on a standard condition of 20 °C (68 °F) |
| dc Resistance, Inner Conductor, nominal | 0.525 ohms/km | 0.16 ohms/kft |
| dc Resistance, Loop, nominal | 0.984 ohms/km | 0.3 ohms/kft |
| dc Resistance, Outer Conductor, nominal | 0.459 ohms/km | 0.14 ohms/kft |
| Jacket Spark Test Voltage | 5000 Vac |
Material Specifications
| Center Conductor Material | Copper-clad aluminum |
| Dielectric Material | Foam PE |
| Jacket Material | PE |
| Outer Conductor Material | Aluminum |
Mechanical Specifications
| Minimum Bend Radius, standard | 228.6 mm | 9 in |
| Pulling Tension, maximum | 362.874 kg | 800 lb |
Environmental Specifications
| Environmental Space | Aerial |
Packaging and Weights
| Packaging Type | Reel |
| Weight, gross | 541.691 kg/km | 364 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
