810009885/DB | L-002-DN-8G-M01YL/AY/DU09/D
Base Product: L-DN
- Available in:
- Asia
- Australia/New Zealand
- EMEA
Fiber Indoor/Outdoor Drop Cable, FTTH, 2 fibers, Singlemode, G.657.A2, Gel-free, Meters jacket marking, Yellow jacket color, Dca Flame Rating
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber drop cable |
| Product Series | L-DN |
General Specifications
| Cable Type | Drop | Semi-tight buffer |
| Construction Type | Non-armored |
| Subunit Type | Gel-free |
| Jacket Color | Yellow |
| Jacket Marking | Meters |
| Jacket Marking Method | Inkjet |
| Jacket Marking Text | COMMSCOPE GB OPTICAL CABLE 810009885/DB 2xG657A2 SM LSZH EN50575 CLASS D (Serial NUMBER) (METRE MARK) |
| Subunit, quantity | 2 |
| Fibers per Subunit, quantity | 1 |
| Total Fiber Count | 2 |
Dimensions
| Cable Length | 2000 m | 6561.68 ft |
| Buffer Tube/Subunit Diameter | 0.9 mm | 0.035 in |
| Diameter Over Jacket | 4 mm | 0.157 in |
Representative Image
| Click on image to enlarge. |
Material Specifications
| Jacket Material | Low Smoke Zero Halogen (LSZH) |
Mechanical Specifications
| Minimum Bend Radius, unloaded | 60 mm | 2.362 in |
| Tensile Load, long term, maximum | 600 N | 134.885 lbf |
| Tensile Load, short term, maximum | 1200 N | 269.771 lbf |
| Compression | 20 N/mm | 114.203 lbf/in |
| Compression Test Method | IEC 60794-1 E3 |
| Impact | 5 N-m | 44.254 in lb |
| Impact Test Method | IEC 60794-1 E4 |
| Strain Test Method | IEC 60794-1 E1 |
| Twist | 5 cycles |
| Twist Test Method | IEC 60794-1 E7 |
Optical Specifications
| Fiber Type | G.657.A2 |
Environmental Specifications
| Installation temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
| Operating Temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
| Storage Temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
| Cable Qualification Standards | IEC 60794-1-2 |
| EN50575 CPR Cable EuroClass Fire Performance | Dca |
| EN50575 CPR Cable EuroClass Smoke Rating | s1a |
| EN50575 CPR Cable EuroClass Droplets Rating | d0 |
| EN50575 CPR Cable EuroClass Acidity Rating | a1 |
| Environmental Space | Drop | Ducted | Facade | Indoor/Outdoor | UV resistant for outdoor and Low Smoke Zero Halogen |
| Jacket UV Resistance | UV stabilized |
| Water Penetration | 24 h |
| Water Penetration Test Method | IEC 60794-1 F5 |
Environmental Test Specifications
| Temperature Cycle | -30 °C to +60 °C (-22 °F to +140 °F) |
| Temperature Cycle Test Method | IEC 60794-1-2 F1 |
Packaging and Weights
| Cable weight | 20 kg/km | 13.439 lb/kft |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber drop cable |
| Product Series | L-DN |
General Specifications
| Cable Type | Drop | Semi-tight buffer |
| Construction Type | Non-armored |
| Subunit Type | Gel-free |
| Jacket Color | Yellow |
| Jacket Marking | Meters |
| Jacket Marking Method | Inkjet |
| Jacket Marking Text | COMMSCOPE GB OPTICAL CABLE 810009885/DB 2xG657A2 SM LSZH EN50575 CLASS D (Serial NUMBER) (METRE MARK) |
| Subunit, quantity | 2 |
| Fibers per Subunit, quantity | 1 |
| Total Fiber Count | 2 |
Dimensions
| Cable Length | 2000 m | 6561.68 ft |
| Buffer Tube/Subunit Diameter | 0.9 mm | 0.035 in |
| Diameter Over Jacket | 4 mm | 0.157 in |
Representative Image
| Click on image to enlarge. |
Material Specifications
| Jacket Material | Low Smoke Zero Halogen (LSZH) |
Mechanical Specifications
| Minimum Bend Radius, unloaded | 60 mm | 2.362 in |
| Tensile Load, long term, maximum | 600 N | 134.885 lbf |
| Tensile Load, short term, maximum | 1200 N | 269.771 lbf |
| Compression | 20 N/mm | 114.203 lbf/in |
| Compression Test Method | IEC 60794-1 E3 |
| Impact | 5 N-m | 44.254 in lb |
| Impact Test Method | IEC 60794-1 E4 |
| Strain Test Method | IEC 60794-1 E1 |
| Twist | 5 cycles |
| Twist Test Method | IEC 60794-1 E7 |
Optical Specifications
| Fiber Type | G.657.A2 |
Environmental Specifications
| Installation temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
| Operating Temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
| Storage Temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
| Cable Qualification Standards | IEC 60794-1-2 |
| EN50575 CPR Cable EuroClass Fire Performance | Dca |
| EN50575 CPR Cable EuroClass Smoke Rating | s1a |
| EN50575 CPR Cable EuroClass Droplets Rating | d0 |
| EN50575 CPR Cable EuroClass Acidity Rating | a1 |
| Environmental Space | Drop | Ducted | Facade | Indoor/Outdoor | UV resistant for outdoor and Low Smoke Zero Halogen |
| Jacket UV Resistance | UV stabilized |
| Water Penetration | 24 h |
| Water Penetration Test Method | IEC 60794-1 F5 |
Environmental Test Specifications
| Temperature Cycle | -30 °C to +60 °C (-22 °F to +140 °F) |
| Temperature Cycle Test Method | IEC 60794-1-2 F1 |
Packaging and Weights
| Cable weight | 20 kg/km | 13.439 lb/kft |
Documentation & Downloads
Declaration of Performance
Product Specification
Warranty
Declaration of Performance
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
