C-L2
Base Product
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
Fiber Optic Cable, Indoor/outdoor Low Smoke Zero Halogen, CPR-only flame rated, Stranded Loose Tube Double Jacketed, Single Armored
Configure Product Variants
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Features and Benefits
- Indoor/outdoor cables are tough enough for outdoor use while also being listed for indoor use
- Superior mechanical and optical performance with unmatched stability and quality
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-L2 |
General Specifications
Armor Type | Corrugated steel |
Cable Type | Central loose tube |
Construction Type | Armored |
Subunit Type | Gel-filled |
Jacket Color | Black |
Ordering Tree
Click on image to enlarge. |
Mechanical Specifications
Compression Test Method | IEC 60794-1 E3 |
Impact Test Method | IEC 60794-1 E4 |
Strain | See long and short term tensile loads |
Strain Test Method | IEC 60794-1 E1 |
Twist Test Method | IEC 60794-1 E7 |
Environmental Specifications
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Cable Qualification Standards | EN 187105 | IEC 60794-1-2 |
Environmental Space | Aerial, lashed | Buried | Universal Low Smoke Zero Halogen (ULSZH) |
Flame Test Method | IEC 60331-25 | IEC 60332-1 | IEC 60754-1 | IEC 60754-2 | IEC 61034-2 | NES 713 (<=5 - jacket material only) |
Jacket UV Resistance | UV stabilized |
Environmental Test Specifications
Low High Bend Test Method | IEC 60794-1 E11 |
Temperature Cycle | -20 °C to +70 °C (-4 °F to +158 °F) |
Temperature Cycle Test Method | IEC 60794-1 F1 |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-L2 |
General Specifications
Armor Type | Corrugated steel |
Cable Type | Central loose tube |
Construction Type | Armored |
Subunit Type | Gel-filled |
Jacket Color | Black |
Mechanical Specifications
Compression Test Method | IEC 60794-1 E3 |
Impact Test Method | IEC 60794-1 E4 |
Strain | See long and short term tensile loads |
Strain Test Method | IEC 60794-1 E1 |
Twist Test Method | IEC 60794-1 E7 |
Environmental Specifications
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Cable Qualification Standards | EN 187105 | IEC 60794-1-2 |
Environmental Space | Aerial, lashed | Buried | Universal Low Smoke Zero Halogen (ULSZH) |
Flame Test Method | IEC 60331-25 | IEC 60332-1 | IEC 60754-1 | IEC 60754-2 | IEC 61034-2 | NES 713 (<=5 - jacket material only) |
Jacket UV Resistance | UV stabilized |
Environmental Test Specifications
Low High Bend Test Method | IEC 60794-1 E11 |
Temperature Cycle | -20 °C to +70 °C (-4 °F to +158 °F) |
Temperature Cycle Test Method | IEC 60794-1 F1 |
Click on image to enlarge. |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse