Warning Icon
This product was discontinued on: October 30, 2022

For other alternatives, please contact us for more information.

1 Replacement products available

3-1427437-3

Base Product: C-LN

  • Available in:
  • North America

Indoor/Outdoor Fiber Optic Cable, 6-fiber, multimode, OM3, LSZH, loose tube, gel-filled, 3000 m

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability North America
Portfolio CommScope®
Product Type Fiber indoor/outdoor cable
Product Series C-LN

General Specifications

Cable Type Loose tube
Subunit Type Gel-filled
Jacket Color Black
Jacket Marking Meters
Fibers per Subunit, quantity 6
Total Fiber Count 6

Dimensions

Cable Length 3000 m | 9842.52 ft
Diameter Over Jacket 8 mm | 0.315 in

Mechanical Specifications

Minimum Bend Radius, loaded 160 mm | 6.299 in
Minimum Bend Radius, unloaded 80 mm | 3.15 in
Tensile Load, long term, maximum 800 N | 179.847 lbf
Tensile Load, short term, maximum 1800 N | 404.656 lbf

Optical Specifications

Fiber Type OM3

Optical Specifications, Wavelength Specific

10 Gbps Ethernet Distance 300 m @ 850 nm
Attenuation, maximum 1.50 dB/km @ 1,300 nm | 3.50 dB/km @ 850 nm
Bandwidth, Laser, minimum 2,000 MHz-km @ 850 nm
Bandwidth, OFL, minimum 1,500 MHz-km @ 850 nm | 500 MHz-km @ 1,300 nm
Standards Compliance TIA-492AAAC (OM3)

Environmental Specifications

Installation temperature -10 °C to +60 °C (+14 °F to +140 °F)
Operating Temperature -20 °C to +70 °C (-4 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Cable weight 73 kg/km | 49.054 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability North America
Portfolio CommScope®
Product Type Fiber indoor/outdoor cable
Product Series C-LN

General Specifications

Cable Type Loose tube
Subunit Type Gel-filled
Jacket Color Black
Jacket Marking Meters
Fibers per Subunit, quantity 6
Total Fiber Count 6

Dimensions

Cable Length 3000 m | 9842.52 ft
Diameter Over Jacket 8 mm | 0.315 in

Mechanical Specifications

Minimum Bend Radius, loaded 160 mm | 6.299 in
Minimum Bend Radius, unloaded 80 mm | 3.15 in
Tensile Load, long term, maximum 800 N | 179.847 lbf
Tensile Load, short term, maximum 1800 N | 404.656 lbf

Optical Specifications

Fiber Type OM3

Optical Specifications, Wavelength Specific

10 Gbps Ethernet Distance 300 m @ 850 nm
Attenuation, maximum 1.50 dB/km @ 1,300 nm | 3.50 dB/km @ 850 nm
Bandwidth, Laser, minimum 2,000 MHz-km @ 850 nm
Bandwidth, OFL, minimum 1,500 MHz-km @ 850 nm | 500 MHz-km @ 1,300 nm
Standards Compliance TIA-492AAAC (OM3)

Environmental Specifications

Installation temperature -10 °C to +60 °C (+14 °F to +140 °F)
Operating Temperature -20 °C to +70 °C (-4 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Cable weight 73 kg/km | 49.054 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification